1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C6713.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== TMS320C6713 ========
    21     *  The C6713 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C6713 inherits ITMS320C6x1x
    27    {
    28    
    29    instance:
    30        override config string   cpuCore        = "6700";
    31        override config string   isa = "67";
    32    
    33        override config xdc.platform.IPlatform.Memory memMap[string]  = [
    34            ["IRAM", {
    35                name:       "IRAM",
    36                comment:    "Internal L2 memory",
    37                base:       0x0,
    38                len:        0x40000,
    39                space:      "code/data",
    40                access:     "RWX"
    41            }],
    42        ];
    43    };
    44    /*
    45     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,399; 8-17-2012 22:13:35; /db/ztree/library/trees/platform/platform-n27x/src/
    46     */
    47