1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16 17 18
19 package ti.catalog.c2800;
20
21 /*!
22 * ======== TMS320C2806 ========
23 * The C2806 device data sheet module.
24 *
25 * This module implements the xdc.platform.ICpuDataSheet interface and is used
26 * by platforms to obtain "data sheet" information about this device.
27 */
28 metaonly module TMS320C2806 inherits ITMS320C28xx
29 {
30 instance:
31 override config string cpuCoreRevision = "1.0";
32
33 /*!
34 * ======== memMap ========
35 * The default memory map for this device
36 */
37 config xdc.platform.IPlatform.Memory memMap[string] = [
38 ["MSARAM", {
39 comment: "On-Chip RAM Memory",
40 name: "MSARAM",
41 base: 0x0,
42 len: 0x800,
43 page: 0,
44 space: "code/data"
45 }],
46
47 ["PIEVECT", {
48 comment: "On-Chip PIEVECT RAM Memory",
49 name: "PIEVECT",
50 base: 0xD00,
51 len: 0x100,
52 page: 1,
53 space: "data"
54 }],
55
56 ["L0SARAM", {
57 comment: "On-Chip RAM Memory",
58 name: "L0SARAM",
59 base: 0x8000,
60 len: 0x1000,
61 page: 0,
62 space: "code/data"
63 }],
64
65 ["L1SARAM", {
66 comment: "On-Chip RAM Memory",
67 name: "L1SARAM",
68 base: 0x9000,
69 len: 0x1000,
70 page: 0,
71 space: "code/data"
72 }],
73
74 ["OTP", {
75 comment: "1K X 16 OTP memory",
76 name: "OTP",
77 base: 0x3D7800,
78 len: 0x000400,
79 page: 0,
80 space: "code/data"
81 }],
82
83 ["FLASH", {
84 comment: "32K X 16 Flash memory",
85 name: "FLASH",
86 base: 0x3F0000,
87 len: 0x007f80,
88 page: 0,
89 space: "code/data"
90 }],
91
92 ["BEGIN", {
93 comment: "FLASH boot entry point",
94 name: "BEGIN",
95 base: 0x3f7ff6,
96 len: 0x000002,
97 page: 0,
98 space: "code"
99 }],
100
101 ["BOOTROM", {
102 comment: "On-Chip Boot ROM",
103 name: "BOOTROM",
104 base: 0x3FC000,
105 len: 0x003FC0,
106 page: 0,
107 space: "code/data"
108 }],
109 ];
110 };
111 112 113
114