1 /*
2 * Copyright (c) 2008 Texas Instruments. All rights reserved.
3 * This program and the accompanying materials are made available under the
4 * terms of the Eclipse Public License v1.0 and Eclipse Distribution License
5 * v. 1.0 which accompanies this distribution. The Eclipse Public License is
6 * available at http://www.eclipse.org/legal/epl-v10.html and the Eclipse
7 * Distribution License is available at
8 * http://www.eclipse.org/org/documents/edl-v10.php.
9 *
10 * Contributors:
11 * Texas Instruments - initial implementation
12 * */
13 /*
14 * ======== GateH.xdc ========
15 */
16
17 import xdc.runtime.IGateProvider;
18
19 /*!
20 * ======== GateH ========
21 * Provides APIs to protect critical sections when an IGate.Handle is
22 * available.
23 *
24 * An application can isolate itself from IGate implementations by using
25 * this module. The application must first obtain an IGate.Handle.
26 * It can get such a handle by directly calling {@link GateThread#create} or
27 * {@link GateProcess#create}. Then the application can use the generic
28 * APIs provided by this module.
29 *
30 * The underlying gates are nexting in nature and users have to leave
31 * the gate as many times as they entered it.
32 */
33
34 module GateH
35 {
36 /*!
37 * Proxy used for optimization.
38 *
39 * If ALL IGateProvider.Handles used by GateH are created using the same
40 * module (e.g GateProcess) then setting this Proxy to GateProcess and
41 * setting GateH.Proxy.abstractInstances$ = false, causes
42 * GateH APIs can have better performance.
43 */
44 proxy Proxy inherits IGateProvider;
45
46 /*!
47 * ======== enter ========
48 * Enter a gate
49 *
50 * @param(hdl) IGateProvider.Handle
51 * @a(returns) key
52 */
53 IArg enter(IGateProvider.Handle hdl);
54
55 /*!
56 * ======== leave ========
57 * Leave a gate
58 *
59 * @param(hdl) IGateProvider.Handle
60 * @param(key) key returned by enter();
61 */
62 Void leave(IGateProvider.Handle hdl, IArg key);
63 }
64 /*
65 * @(#) xdc.runtime.knl; 1, 0, 0,190; 6-27-2012 10:25:01; /db/ztree/library/trees/xdc/xdc-y30x/src/packages/
66 */
67