1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== C55_large ========
20 * TI C55 large model
21 */
22 metaonly module C55_large inherits ti.targets.ITarget {
23 override readonly config string name = "C55_large";
24 override readonly config string suffix = "55L";
25 override readonly config string isa = "55";
26 override readonly config xdc.bld.ITarget.Model model= {
27 endian: "big",
28 dataModel: "large"
29 };
30 override readonly config string rts = "ti.targets.rts5500";
31
32 override readonly config xdc.bld.ITarget.Module base= ti.targets.C55;
33
34 override readonly config xdc.bld.ITarget2.Command ar = {
35 cmd: "ar55",
36 opts: "rq"
37 };
38
39 override readonly config xdc.bld.ITarget2.Command cc = {
40 cmd: "cl55 -c",
41 opts: "-ml"
42 };
43
44 override readonly config xdc.bld.ITarget2.Command vers = {
45 cmd: "cl55",
46 opts: "--compiler_revision"
47 };
48
49 override readonly config xdc.bld.ITarget2.Command asm = {
50 cmd: "cl55 -c",
51 opts: "-ml"
52 };
53
54 override readonly config xdc.bld.ITarget2.Command lnk = {
55 cmd: "lnk55",
56 opts: ""
57 };
58
59 /*!
60 * ======== asmOpts ========
61 * User configurable assembler options.
62 *
63 * Defaults:
64 * @p(dlist)
65 * -`-qq`
66 * super quiet mode
67 */
68 override config xdc.bld.ITarget2.Options asmOpts = {
69 prefix: "-qq",
70 suffix: ""
71 };
72
73 /*!
74 * ======== ccOpts ========
75 * User configurable compiler options.
76 *
77 * Defaults:
78 * @p(dlist)
79 * -`-qq`
80 * super quiet mode
81 * -`-pdsw225`
82 * generate a warning for implicitly declared functions; i.e.,
83 * functions without prototypes
84 * -`-Dfar= `
85 * ignore keyword far; this allows one to write code that can
86 * be compiled in large model and small model without #ifdef's
87 */
88 override config xdc.bld.ITarget2.Options ccOpts = {
89 prefix: "-qq -pdsw225 -Dfar= ",
90 suffix: ""
91 };
92
93 /*!
94 * ======== lnkOpts ========
95 * User configurable linker options.
96 *
97 * Defaults:
98 * @p(dlist)
99 * -`-w`
100 * Display linker warnings
101 * -`-q`
102 * Quite run
103 * -`-u`
104 * Place unresolved external symbol into symbol table
105 * -`-c`
106 * ROM autoinitialization model
107 * -`-m`
108 * create a map file
109 * -`-l`
110 * archive library file as linker input
111 */
112 override config xdc.bld.ITarget2.Options lnkOpts = {
113 prefix: "-w -q -u _c_int00",
114 suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts55x.lib"
115 };
116
117 override config string includeOpts = "-I$(rootDir)/include";
118
119 final override readonly config string sectMap[string] =
120 ti.targets.C55.sectMap;
121
122 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
123 t_IArg : { size: 2, align: 2 },
124 t_Char : { size: 1, align: 1 },
125 t_Double : { size: 2, align: 2 },
126 t_Float : { size: 2, align: 2 },
127 t_Fxn : { size: 2, align: 2 },
128 t_Int : { size: 1, align: 1 },
129 t_Int8 : { size: 1, align: 1 },
130 t_Int16 : { size: 1, align: 1 },
131 t_Int32 : { size: 2, align: 2 },
132 t_Int40 : { size: 4, align: 2 },
133 t_Long : { size: 2, align: 2 },
134 t_LDouble : { size: 2, align: 2 },
135 t_LLong : { size: 4, align: 2 },
136 t_Ptr : { size: 2, align: 2 },
137 t_Short : { size: 1, align: 1 },
138 t_Size : { size: 1, align: 1 },
139 };
140
141 override readonly config Int bitsPerChar = 16;
142 }
143 144 145 146
147