1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *
    16     */
    17    
    18    package ti.platforms.sim64Pxx;
    19    
    20    /*!
    21     *  ======== Platform ========
    22     *  Platform support for the sim64Pxx
    23     *
    24     *  This module implements xdc.platform.IPlatform and defines configuration
    25     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    26     *
    27     *  The configuration parameters are initialized in this package's
    28     *  configuration script (package.cfg) and "bound" to the TCOM object
    29     *  model.  Once they are part of the model, these parameters are
    30     *  queried by a program's configuration script.
    31     *
    32     *  This particular platform has a single Cpu, and therefore, only
    33     *  declares a single CPU configuration object.  Multi-CPU platforms
    34     *  would declare multiple Cpu configuration parameters (one per
    35     *  platform CPU).
    36     */
    37    metaonly module Platform inherits xdc.platform.IPlatform
    38    {
    39        readonly config xdc.platform.IPlatform.Board BOARD = {      
    40            id:             "0",
    41            boardName:      "sim64Pxx",
    42            boardFamily:    "sim64Pxx",
    43            boardRevision:  null,
    44        };
    45            
    46        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    47            id:             "0",
    48            clockRate:      1000,
    49            catalogName:    "ti.catalog.c6000",
    50            deviceName:     "TMS320CTCI6482",
    51            revision:       "",
    52        };
    53        
    54    instance:
    55    
    56        override readonly config xdc.platform.IPlatform.Memory
    57            externalMemoryMap[string] = [
    58                ["DDR", {name: "DDR", base: 0x80000000, len: 0x10000000}],
    59            ];
    60    
    61        /*!
    62         *  ======== deviceName ========
    63         *  The CPU simulated by this simulator platform.
    64         *
    65         *  This parameter is optional. If it's not set, then the Platform module
    66         *  parameter CPU.deviceName is used.
    67         */
    68        config string deviceName;
    69    
    70        /*!
    71         *  ======== ftpath ========
    72         *  Installation directory of the Foundational Tools Suite
    73         *
    74         *  The underlying simulation engine used to run executables produced
    75         *  using this platform is part of the Target Server / Foundational Tools
    76         *  product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
    77         */
    78        readonly config String ftpath;
    79    
    80        override config string codeMemory = "DDR";
    81        
    82        override config string dataMemory = "DDR";
    83    
    84        override config string stackMemory = "DDR";
    85    
    86        /*
    87         *  ======== l1PMode ========
    88         *  Define the amount of L1P RAM used for L1 Program Cache.
    89         *
    90         *  Check the device documentation for valid values.
    91         */
    92        config String l1PMode = "32k";
    93        
    94        /*
    95         *  ======== l1DMode ========
    96         *  Define the amount of L1D RAM used for L1 Data Cache.
    97         *
    98         *  Check the device documentation for valid values.
    99         */
   100        config String l1DMode = "32k";
   101        
   102        /*
   103         *  ======== l2Mode ========
   104         *  Define the amount of L2 RAM used for L2 Cache.
   105         *
   106         *  Check the device documentation for valid values.
   107         */
   108        config String l2Mode = "0k";
   109    };
   110    /*
   111     *  @(#) ti.platforms.sim64Pxx; 1, 0, 0,365; 7-3-2012 15:26:48; /db/ztree/library/trees/platform/platform-n23x/src/
   112     */
   113