1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *  Platform support for evmTI816X
    16     *
    17     */
    18    
    19    package ti.platforms.evmTI816X;
    20    
    21    /*!
    22     *  ======== Platform ========
    23     *  Platform support for the evmTI816X
    24     *
    25     *  This module implements xdc.platform.IPlatform and defines configuration
    26     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    27     *
    28     *  The configuration parameters are initialized in this package's
    29     *  configuration script (package.cfg) and "bound" to the TCOM object
    30     *  model.  Once they are part of the model, these parameters are
    31     *  queried by a program's configuration script.
    32     *
    33     *  This particular platform has 4 CPU's, a host GPP, 2 M3's, and a
    34     *  C674 DSP.
    35     */
    36    metaonly module Platform inherits xdc.platform.IPlatform
    37    {
    38        readonly config xdc.platform.IPlatform.Board BOARD = {
    39            id:             "0",
    40            boardName:      "evmTI816X",
    41            boardFamily:    "evmTI816X",
    42            boardRevision:  null
    43        };
    44    
    45        /* C674 GEM */
    46        readonly config xdc.platform.IExeContext.Cpu GEM = {
    47            id:             "0",
    48            clockRate:      800.0,
    49            catalogName:    "ti.catalog.c6000",
    50            deviceName:     "TMS320TI816X",
    51            revision:       ""
    52        };
    53    
    54        /* M3 Subsystem */
    55        readonly config xdc.platform.IExeContext.Cpu DSS = {
    56            id:             "1",
    57            clockRate:      250.0,
    58            catalogName:    "ti.catalog.arm.cortexm3",
    59            deviceName:     "TMS320TI816X",
    60            revision:       "1.0"
    61        };
    62    
    63        /* GPP */
    64        readonly config xdc.platform.IExeContext.Cpu GPP = {
    65            id:             "2",
    66            clockRate:      1000.0,  /* Typically set by the HLOS */
    67            catalogName:    "ti.catalog.arm.cortexa8",
    68            deviceName:     "TMS320TI816X",
    69            revision:       "1.0"
    70        };
    71    
    72    instance:
    73    
    74        override readonly config xdc.platform.IPlatform.Memory
    75            externalMemoryMap[string] = [
    76                ["DDR3_HOST", {
    77                    comment: "DDR3 Memory reserved for use by the A8",
    78                    name: "DDR3_HOST",
    79                    base: 0x80000000,
    80                    len:  0x0B000000    /* 176 MB */
    81                }],
    82                ["DDR3_DSP", {
    83                    comment: "DDR3 Memory reserved for use by the C674",
    84                    name: "DDR3_DSP",
    85                    base: 0x8B000000,
    86                    len:  0x02000000    /* 32 MB */
    87                }],
    88                ["DDR3_SR1", {
    89                    comment: "DDR3 Memory reserved for use by SharedRegion 1",
    90                    name: "DDR3_SR1",
    91                    base: 0x8D000000,
    92                    len:  0x00C00000    /* 12 MB */
    93                }],
    94                ["DDR3_HDVPSS", {
    95                    comment: "DDR3 Memory reserved for use by HDVPSS",
    96                    name: "DDR3_HDVPSS",
    97                    base: 0x8DC00000,
    98                    len:  0x00200000    /* 2 MB */
    99                }],
   100                ["DDR3_V4L2", {
   101                    comment: "DDR3 Memory reserved for use by V4L2",
   102                    name: "DDR3_V4L2",
   103                    base: 0x8DE00000,
   104                    len:  0x00200000    /* 2 MB */
   105                }],
   106                ["DDR3_SR0", {
   107                    comment: "DDR3 Memory reserved for use by SharedRegion 0",
   108                    name: "DDR3_SR0",
   109                    base: 0x8E000000,
   110                    len:  0x01000000    /* 16 MB */
   111                }],
   112                ["DDR3_M3", {
   113                    comment: "DDR3 Memory reserved for use by the M3 core",
   114                    name: "DDR3_M3",
   115                    base: 0x8F000000,
   116                    len:  0x01000000    /* 16 MB */
   117                }],
   118            ];
   119    
   120        /*
   121         *  ======== l1PMode ========
   122         *  Define the amount of L1P RAM used for L1 Program Cache.
   123         *
   124         *  Check the device documentation for valid values.
   125         */
   126        config String l1PMode = "32k";
   127        
   128        /*
   129         *  ======== l1DMode ========
   130         *  Define the amount of L1D RAM used for L1 Data Cache.
   131         *
   132         *  Check the device documentation for valid values.
   133         */
   134        config String l1DMode = "32k";
   135        
   136        /*
   137         *  ======== l2Mode ========
   138         *  Define the amount of L2 RAM used for L2 Cache.
   139         *
   140         *  Check the device documentation for valid values.
   141         */
   142        config String l2Mode = "0k";
   143    };
   144    /*
   145     *  @(#) ti.platforms.evmTI816X; 1, 0, 0,64; 7-3-2012 15:25:15; /db/ztree/library/trees/platform/platform-n23x/src/
   146     */
   147