1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== ADC10 ========
    14     *  MSP430 10-bit Analog to Digital Converter
    15     */
    16    metaonly module ADC10 inherits IADC {
    17    
    18        /*! ADC10 Start Conversion */
    19        enum ADC10SC_t {
    20            ADC10SC_OFF     = 0x000,        /*! No conversion. */
    21            ADC10SC         = 0x001         /*! Start ADC conversion manually. */
    22        };
    23    
    24        /*! ADC10 Enable Conversion */
    25        enum ENC_t {
    26            ENC_OFF         = 0x000,        /*! Disable ADC. */
    27            ENC             = 0x002         /*! Enable ADC. */
    28        };
    29    
    30        /*! ADC10 Interrupt Flag */
    31        enum ADC10IFG_t {
    32            ADC10IFG_OFF    = 0x000,        /*! Clear ADC interrupt flag. */
    33            ADC10IFG        = 0x004         /*! Set ADC interrupt flag. */   
    34        };
    35    
    36        /*! ADC10 Interrupt Enable */
    37        enum ADC10IE_t {
    38            ADC10IE_OFF = 0x000,            /*! Disable ADC interrupt. */
    39            ADC10IE     = 0x008             /*! Enable ADC interrupt. */
    40        };
    41    
    42        /*! ADC10 On/Enable */
    43        enum ADC10ON_t {
    44            ADC10ON_OFF = 0x000,            /*! Switch Off ADC10. */
    45            ADC10ON     = 0x010             /*! Switch On ADC10. */
    46        };
    47    
    48        /*! ADC10 Reference on */
    49        enum REFON_t {
    50            REFON_OFF   = 0x000,            /*! Disable ADC reference generator. */
    51            REFON       = 0x020             /*! Enable ADC reference generator. */
    52        };
    53    
    54        /*! ADC10 Ref 0:1.5V / 1:2.5V */
    55        enum REF2_5V_t {
    56            REF2_5V_OFF = 0x000,            /*! Set reference voltage generator = 1.5V. */
    57            REF2_5V     = 0x040             /*! Set reference voltage generator = 2.5V. */
    58        };
    59    
    60        /*! ADC10 Multiple SampleConversion */
    61        enum MSC_t {
    62            MSC_OFF = 0x000,                /*! Disable multiple sample and conversion. */
    63            MSC     = 0x080                 /*! Enable multiple sample and conversion. */
    64        };
    65    
    66        /*! ADC10 Reference Burst Mode */
    67        enum REFBURST_t {
    68            REFBURST_OFF = 0x000,           /*! Reference buffer on continuously. */
    69            REFBURST     = 0x100            /*! Reference buffer on only during sample-and-conversion. */
    70        };
    71    
    72        /*! ADC10 Enable output of Ref. */
    73        enum REFOUT_t {
    74            REFOUT_OFF      = 0x000,        /*! Reference output off. */
    75            REFOUT          = 0x200         /*! Reference output on. */
    76        };
    77    
    78        /*! ADC10 Sampling Rate 0:200ksps / 1:50ksps */
    79        enum ADC10SR_t {
    80            ADC10SR_OFF = 0x000,            /*! Reference buffer supports up to ~200 ksps. */
    81            ADC10SR     = 0x400             /*! Reference buffer supports up to ~50 ksps. */ 
    82        };
    83    
    84        /*! ADC10 Sample Hold Select 0 */
    85        enum ADC10SHT_t {
    86            ADC10SHT_0      = (0*0x800u),   /*! 4 x ADC10CLKs. */
    87            ADC10SHT_1      = (1*0x800u),   /*! 8 x ADC10CLKs. */
    88            ADC10SHT_2      = (2*0x800u),   /*! 16 x ADC10CLKs. */
    89            ADC10SHT_3      = 3*0x800u      /*! 64 x ADC10CLKs. */
    90        };
    91    
    92        /*! ADC10 Reference Select 0 */
    93        enum SREF_t {
    94            SREF_0 = (0*0x2000u),           /*! VR+ = VCC and VR- = VSS. */
    95            SREF_1 = (1*0x2000u),           /*! VR+ = VREF+ and VR- = VSS. */
    96            SREF_2 = (2*0x2000u),           /*! VR+ = VeREF+ and VR- = VSS. */
    97            SREF_3 = (3*0x2000u),           /*! VR+ = Buffered VeREF+ and VR- = VSS. */
    98            SREF_4 = (4*0x2000u),           /*! VR+ = VCC and VR- = VREF-/ VeREF-. */
    99            SREF_5 = (5*0x2000u),           /*! VR+ = VREF+ and VR- = VREF-/ VeREF-. */
   100            SREF_6 = (6*0x2000u),           /*! VR+ = VeREF+ and VR- = VREF-/ VeREF-. */
   101            SREF_7 = 7*0x2000u              /*! VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-. */
   102        };
   103    
   104        enum ADC10BUSY_t {
   105            ADC10BUSY_OFF = 0x0000,         /*! No operation is active. */
   106            ADC10BUSY     = 0x0001          /*! A sequence, sample, or conversion is active. */
   107        };
   108    
   109        /*! Types of conversion */
   110        enum CONSEQ_t {
   111            CONSEQ_0 = (0*2u),              /*! Single channel single conversion. */
   112            CONSEQ_1 = (1*2u),              /*! Sequence of channels. */
   113            CONSEQ_2 = (2*2u),              /*! Repeat single channel. */
   114            CONSEQ_3 = 3*2u                 /*! Repeat sequence of channels. */
   115        };
   116    
   117        /*! ADC10 Clock Source */
   118        enum ADC10SSEL_t {
   119            ADC10SSEL_0 = (0*8u),           /*! ADC10OSC. */
   120            ADC10SSEL_1 = (1*8u),           /*! ACLK. */
   121            ADC10SSEL_2 = (2*8u),           /*! MCLK.*/
   122            ADC10SSEL_3 = 3*8u              /*! SMCLK. */
   123        };
   124    
   125        /*! ADC10 Clock Divider */
   126        enum ADC10DIV_t {
   127            ADC10DIV_0 = (0*0x20u),         /*! Divide by 1. */
   128            ADC10DIV_1 = (1*0x20u),         /*! Divide by 2. */
   129            ADC10DIV_2 = (2*0x20u),         /*! Divide by 3. */
   130            ADC10DIV_3 = (3*0x20u),         /*! Divide by 4. */
   131            ADC10DIV_4 = (4*0x20u),         /*! Divide by 5. */
   132            ADC10DIV_5 = (5*0x20u),         /*! Divide by 6. */
   133            ADC10DIV_6 = (6*0x20u),         /*! Divide by 7. */
   134            ADC10DIV_7 = 7*0x20u            /*! Divide by 8. */
   135        };
   136    
   137        /*! ADC10 input signal inversion */
   138        enum ISSH_t {
   139            ISSH_OFF = 0x0000,              /*! Input signal not inverted. */
   140            ISSH     = 0x0100               /*! Input signal inverted. */
   141        };
   142    
   143        /*! ADC10 output as 2's complement */
   144        enum ADC10DF_t {
   145            ADC10DF_OFF = 0x0000,           /*! ADC10 Data Format as binary. */
   146            ADC10DF     = 0x0200            /*! ADC10 Data Format as 2's complement */
   147        };
   148    
   149        /*! ADC10 trigger */
   150        enum SHS_t {
   151            SHS_0 = (0*0x400u),             /*! ADC10SC. */
   152            SHS_1 = (1*0x400u),             /*! Timer_A OUT1. */
   153            SHS_2 = (2*0x400u),             /*! Timer_A OUT0. */
   154            SHS_3 = 3*0x400u                /*! Timer_A OUT2. */
   155        };
   156    
   157        /*! ADC10 Channel Selection */
   158        enum INCH_t {
   159            INCH_0 = (0*0x1000u),           /*! ADC Channel 0. */
   160            INCH_1 = (1*0x1000u),           /*! ADC Channel 1. */
   161            INCH_2 = (2*0x1000u),           /*! ADC Channel 2. */
   162            INCH_3 = (3*0x1000u),           /*! ADC Channel 3. */
   163            INCH_4 = (4*0x1000u),           /*! ADC Channel 4. */
   164            INCH_5 = (5*0x1000u),           /*! ADC Channel 5. */
   165            INCH_6 = (6*0x1000u),           /*! ADC Channel 6. */
   166            INCH_7 = (7*0x1000u),           /*! ADC Channel 7. */
   167            INCH_8 = (8*0x1000u),           /*! ADC VeRef+. */
   168            INCH_9 = (9*0x1000u),           /*! ADC VeRef-. */
   169            INCH_10 = (10*0x1000u),         /*! Temperature Sensor. */
   170            INCH_11 = (11*0x1000u),         /*! ADC convert VCC. */
   171            INCH_12 = (12*0x1000u),         /*! ADC Channel 12. */
   172            INCH_13 = (13*0x1000u),         /*! ADC Channel 13. */
   173            INCH_14 = (14*0x1000u),         /*! ADC Channel 14. */
   174            INCH_15 = 15*0x1000u            /*! ADC Channel 15. */
   175        };
   176    
   177        /*!
   178         *  ======== ADC10CT_t ========
   179         *  Data transfer modes
   180         *
   181         *  @see #ADC10DTC0
   182         */
   183        enum ADC10CT_t {
   184            ADC10CT_OFF = 0x000,            /*! Data is transferred is stopped after every conversion. */
   185            ADC10CT     = 0x004             /*! Data is transferred continuously after every conversion. */
   186        }
   187    
   188        /*!
   189         *  ======== ADC10TB_t ========
   190         *  Block data transfer modes
   191         *
   192         *  @see #ADC10DTC0
   193         */
   194        enum ADC10TB_t {
   195            ADC10TB_OFF = 0x000,            /*! One-block transfer mode. */
   196            ADC10TB     = 0x008             /*! Two-block transfer mode. */
   197        }
   198        /* End of ADC10DTC0 Register Definitions */
   199        
   200        /*!
   201         *  ======== ADC10CTL0_t ========
   202         *  ADC10 Control Register 0
   203         *
   204         *  @see #ADC10CTL0
   205         */
   206        struct ADC10CTL0_t {
   207            ADC10SC_t   ADC10SC;        /*! Start conversion. Software-controlled sample-and-conversion start.
   208                                          * ADC10SC and ENC may be set together with one instruction. ADC10SC is
   209                                          * reset automatically.
   210                                          *  0  No sample-and-conversion start
   211                                          *  1  Start sample-and-conversion */
   212            ENC_t       ENC;            /*! Enable conversion
   213                                          *  0  ADC10 disabled
   214                                          *  1  ADC10 enabled */
   215            ADC10IFG_t  ADC10IFG;       /*! ADC10 interrupt flag. This bit is set if ADC10MEM is loaded with a conversion
   216                                          * result. It is automatically reset when the interrupt request is accepted, or it may
   217                                          * be reset by software. When using the DTC this flag is set when a block of
   218                                          * transfers is completed.
   219                                          *  0  No interrupt pending
   220                                          *  1  Interrupt pending */
   221            ADC10IE_t   ADC10IE;        /*! ADC10 interrupt enable
   222                                          *  0  Interrupt disabled
   223                                          *  1  Interrupt enabled */
   224            ADC10ON_t   ADC10ON;        /*! ADC10 on
   225                                          *  0  ADC10 off
   226                                          *  1  ADC10 on */
   227            REFON_t     REFON;          /*! Reference generator on
   228                                          *  0  Reference off
   229                                          *  1  Reference on */
   230            REF2_5V_t   REF2_5V;        /*! Reference-generator voltage. REFON must also be set.
   231                                          *  0  1.5 V
   232                                          *  1  2.5 V */
   233            MSC_t       MSC;            /*! Multiple sample and conversion. Valid only for sequence or repeated modes.
   234                                          *  0  The sampling requires a rising edge of the SHI signal to trigger each
   235                                          *     sample-and-conversion.
   236                                          *  1  The first rising edge of the SHI signal triggers the sampling timer, but
   237                                          *     further sample-and-conversions are performed automatically as soon
   238                                          *     as the prior conversion is completed */
   239            REFBURST_t  REFBURST;       /*! Reference burst.
   240                                          *  0  Reference buffer on continuously
   241                                          *  1  Reference buffer on only during sample-and-conversion */
   242            REFOUT_t    REFOUT;         /*! Reference output
   243                                          *  0  Reference output off
   244                                          *  1  Reference output on, use internal reference
   245                                                voltage externally on pin VREF+ */
   246            ADC10SR_t   ADC10SR;        /*! ADC10 sampling rate. This bit selects the reference buffer drive capability for
   247                                          * the maximum sampling rate. Setting ADC10SR reduces the current
   248                                          * consumption of the reference buffer.
   249                                          *  0  Reference buffer supports up to ~200 ksps
   250                                          *  1  Reference buffer supports up to ~50 ksps */
   251            ADC10SHT_t  ADC10SHT;       /*! ADC10 sample-and-hold time
   252                                          *  00  4 x ADC10CLKs
   253                                          *  01  8 x ADC10CLKs
   254                                          *  10  16 x ADC10CLKs
   255                                          *  11  64 x ADC10CLKs */
   256            SREF_t      SREF;           /*! Select reference
   257                                          *  000  VR+ = VCC and VR- = VSS
   258                                          *  001  VR+ = VREF+ and VR- = VSS
   259                                          *  010  VR+ = VeREF+ and VR- = VSS
   260                                          *  011  VR+ = Buffered VeREF+ and VR- = VSS
   261                                          *  100  VR+ = VCC and VR- = VREF-/ VeREF-
   262                                          *  101  VR+ = VREF+ and VR- = VREF-/ VeREF-
   263                                          *  110  VR+ = VeREF+ and VR- = VREF-/ VeREF-
   264                                          *  111  VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF- */
   265        }
   266    
   267        /*!
   268         *  ======== ADC10CTL1_t ========
   269         *  ADC10 Control Register 1
   270         *
   271         *  @see #ADC10CTL1
   272         */
   273        struct ADC10CTL1_t {
   274            ADC10BUSY_t ADC10BUSY;      /*! ADC10 busy. This bit indicates an active sample or conversion operation
   275                                          *  0  No operation is active.
   276                                          *  1  A sequence, sample, or conversion is active. */
   277            CONSEQ_t    CONSEQ;         /*! Conversion sequence mode select
   278                                          *  00  Single-channel-single-conversion
   279                                          *  01  Sequence-of-channels
   280                                          *  10  Repeat-single-channel
   281                                          *  11  Repeat-sequence-of-channels */
   282            ADC10SSEL_t ADC10SSEL;      /*! ADC10 clock source select
   283                                          *  00  ADC10OSC
   284                                          *  01  ACLK
   285                                          *  10  MCLK
   286                                          *  11  SMCLK */
   287            ADC10DIV_t  ADC10DIV;       /*! ADC10 clock divider
   288                                          *  000  /1
   289                                          *  001  /2
   290                                          *  010  /3
   291                                          *  011  /4
   292                                          *  100  /5
   293                                          *  101  /6
   294                                          *  110  /7
   295                                          *  111  /8 */
   296            ISSH_t      ISSH;           /*! Invert signal sample-and-hold
   297                                          *  0  The sample-input signal is not inverted.
   298                                          *  1  The sample-input signal is inverted. */
   299            ADC10DF_t   ADC10DF;        /*! ADC10 data format
   300                                          *  0  Straight binary
   301                                          *  1  2s complement */
   302            SHS_t       SHS;            /*! Sample-and-hold source select
   303                                          *  00  ADC10SC bit
   304                                          *  01  Timer_A.OUT1
   305                                          *  10  Timer_A.OUT0
   306                                          *  11  Timer_A.OUT2 (Timer_A.OUT1 on MSP430x20x2 devices) */
   307            INCH_t      INCH;           /*! Input channel select. These bits select the channel for a single-conversion or
   308                                          * the highest channel for a sequence of conversions.
   309                                          *  0000  A0
   310                                          *  0001  A1
   311                                          *  0010  A2
   312                                          *  0011  A3
   313                                          *  0100  A4
   314                                          *  0101  A5
   315                                          *  0110  A6
   316                                          *  0111  A7
   317                                          *  1000  VeREF+
   318                                          *  1001  VREF-/VeREF-
   319                                          *  1010  Temperature sensor
   320                                          *  1011  (VCC ??? VSS) / 2
   321                                          *  1100  A12
   322                                          *  1101  A13
   323                                          *  1110  A14
   324                                          *  1111  A15 */
   325        }
   326    
   327        /*!
   328         *  ======== ADC10DTC0_t ========
   329         *  Data Transfer Control Register 0
   330         *
   331         *  @see #ADC10DTC0
   332         */
   333        struct ADC10DTC0_t {
   334            ADC10TB_t   ADC10TB;        /*! ADC10 two-block mode
   335                                          *  0  One-block transfer mode
   336                                          *  1  Two-block transfer mode */
   337            ADC10CT_t   ADC10CT;        /*! ADC10 continuous transfer
   338                                          *  0  Data transfer stops when one block (one-block mode) or two blocks
   339                                          *     (two-block mode) have completed.
   340                                          *  1  Data is transferred continuously. DTC operation is stopped only if
   341                                          *     ADC10CT cleared, or ADC10SA is written to. */
   342        }
   343    
   344    instance:
   345        /*! Control Register 0 */
   346        config ADC10CTL0_t  ADC10CTL0 = {
   347            ADC10SC :   ADC10SC_OFF,
   348            ENC     :   ENC_OFF,
   349            ADC10IFG:   ADC10IFG_OFF,
   350            ADC10IE :   ADC10IE_OFF,
   351            ADC10ON :   ADC10ON_OFF,
   352            REFON   :   REFON_OFF,
   353            REF2_5V :   REF2_5V_OFF,
   354            MSC     :   MSC_OFF,
   355            REFBURST:   REFBURST_OFF,
   356            REFOUT  :   REFOUT_OFF,
   357            ADC10SR :   ADC10SR_OFF,
   358            ADC10SHT:   ADC10SHT_0,
   359            SREF    :   SREF_0
   360        };
   361    
   362        /*! Control Register 1 */
   363        config ADC10CTL1_t  ADC10CTL1 = {
   364            ADC10BUSY   :   ADC10BUSY_OFF,
   365            CONSEQ      :   CONSEQ_0,
   366            ADC10SSEL   :   ADC10SSEL_0,
   367            ADC10DIV    :   ADC10DIV_0,
   368            ISSH        :   ISSH_OFF,
   369            ADC10DF     :   ADC10DF_OFF,
   370            SHS         :   SHS_0,
   371            INCH        :   INCH_0
   372        };
   373    
   374        /*!
   375         *  Analog (Input) Enable Control Register 0
   376         *
   377         *  Bit n enables the corresponding pin for analog
   378         *  input. Bit 0 corresponds to A0, bit 1 corresponds to A1, ...
   379         */
   380        config Bits16 ADC10AE0 = 0;
   381    
   382        /*!
   383         *  Analog (Input) Enable Control Register 1
   384         *
   385         *  Bits 0, 1, 2, and 3 are reserved.
   386         *
   387         *  Starting with bit 4, bit n enables pin n+8 for analog
   388         *  input: Bit 4 corresponds to A12, bit 5 corresponds to A13, ...
   389         */
   390        config Bits16 ADC10AE1 = 0;
   391    
   392        /*! Data Transfer Control Register 0 */
   393        config ADC10DTC0_t ADC10DTC0 = {
   394            ADC10TB : ADC10TB_OFF,
   395            ADC10CT : ADC10CT_OFF
   396        };
   397        
   398        /*!
   399         *  Data Transfer Control Register 1
   400         *
   401         *  This register defines the number of transfers in each block: 0
   402         *  implies DTC is disabled, 1 through 0xff are valid transfer counts.
   403         */
   404        config Bits8  ADC10DTC1 = 0;
   405    
   406        /*! Data Transfer Start Address */
   407        config Bits16 *ADC10SA = 0x200;
   408    
   409        /*! Determine if each Register needs to be forced set or not */
   410        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
   411        [
   412            { register : "ADC10CTL0" , regForceSet : false },
   413            { register : "ADC10CTL1" , regForceSet : false },
   414            { register : "ADC10AE0"  , regForceSet : false },
   415            { register : "ADC10AE1"  , regForceSet : false },
   416            { register : "ADC10DTC0" , regForceSet : false },
   417            { register : "ADC10DTC1" , regForceSet : false },
   418            { register : "ADC10SA"   , regForceSet : false }
   419        ];
   420    }