1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    
    13    /*
    14     *  ======== IMSP430.xdc ========
    15     */
    16    package ti.catalog.msp430;
    17    
    18    /*!
    19     *  ======== IMSP430 ========
    20     *  An interface implemented by all MSP430 devices.
    21     *
    22     *  This interface is defined to factor common data about this family into
    23     *  a single place; all MSP430 devices extend this interface.
    24     */
    25    metaonly interface IMSP430 inherits ti.catalog.ICpuDataSheet
    26    {
    27    instance:
    28        override config String  cpuCore         = "MSP430";
    29        override config String  isa             = "430";
    30        override config Int     minProgUnitSize = 1;
    31        override config Int     minDataUnitSize = 1;    
    32        override config Int     dataWordSize    = 2;
    33    
    34        /*!
    35         *  ======== vcc ========
    36         *  Stores current system VCC value in CFG script
    37         */
    38                 config Float   vcc             = 0;
    39    };