1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== Platform.xdc ========
    14     */
    15    
    16    package ti.platforms.sim54xx;
    17    
    18    /*!
    19     *  ======== Platform ========
    20     *  Simulation-based Platform support for 54xx platforms
    21     *
    22     *  This module implements xdc.platform.IPlatform and defines configuration
    23     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    24     *
    25     *  The configuration parameters are initialized in this package's
    26     *  configuration script (package.cfg) and "bound" to the TCOM object
    27     *  model.  Once they are part of the model, these parameters are
    28     *  queried by a program's configuration script.
    29     *
    30     *  This particular platform has a single Cpu, and therefore, only
    31     *  declares a single CPU configuration object.  Multi-CPU platforms
    32     *  would declare multiple Cpu configuration parameters (one per
    33     *  platform CPU).
    34     */
    35    metaonly module Platform inherits xdc.platform.IPlatform
    36    {
    37        /*!
    38         *  ======== BOARD ========
    39         *  This platform's board attributes
    40         */
    41        readonly config xdc.platform.IPlatform.Board BOARD = {
    42            id:             "0",
    43            boardName:      "sim54xx",
    44            boardFamily:    "sim54xx",
    45            boardRevision:  null
    46        };
    47    
    48        /*!
    49         *  ======== CPU ========
    50         *  The CPU simulated by this platform.
    51         *
    52         *  The device simulated is determined by the platform instance name
    53         *  or if this does not name a ti.catalog.c5400 module, then we 
    54         *  simulate a TMS320C5416.
    55         */
    56        readonly config xdc.platform.IExeContext.Cpu   CPU = {      
    57            id:             "0",
    58            clockRate:      100.0,
    59            catalogName:    "ti.catalog.c5400",
    60            deviceName:     "TMS320C5416",
    61            revision:       "",
    62        };
    63    
    64    instance:
    65    
    66        /*!
    67         *  ======== deviceName ========
    68         *  The CPU simulated by this simulator platform.
    69         *
    70         *  This parameter is optional. If it's not set, then the Platform module
    71         *  parameter CPU.deviceName is used.
    72         */
    73        config string deviceName;
    74    
    75        override config string codeMemory = "EPROG0";
    76        
    77        override config string dataMemory = "D_DARAM03";
    78    
    79        override config string stackMemory = "D_DARAM03";
    80        
    81        /*!
    82         *  ======== pmst ========
    83         *  The value of the register PMST.
    84         *
    85         *  This parameter determines memory map. If the configuration parameters
    86         *  `{@link ti.platforms.sim54xx.Platform#externalMemoryMap}` or
    87         *  `{@link ti.platforms.sim54xx.Platform#customMemoryMap}` are set, the
    88         *  memory addresses and sizes must fit within address spaces defined by
    89         *  `pmst`. Complete description of the PMST register and the memory maps
    90         *  for 54xx based devices and platforms is available in datasheets for
    91         *  54xx devices.
    92         */
    93        config Bits32 pmst = 0xffe0;
    94    };
    95    /*
    96     *  @(#) ti.platforms.sim54xx; 1, 0, 1, 1,112; 7-3-2012 15:26:39; /db/ztree/library/trees/platform/platform-n23x/src/
    97     */
    98