1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.evmOMAPL138;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the evmOMAPL138
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 readonly config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "evmOMAPL138",
41 boardFamily: "evmOMAPL138",
42 boardRevision: null,
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu DSP = {
46 id: "0",
47 clockRate: 300.0,
48 catalogName: "ti.catalog.c6000",
49 deviceName: "OMAPL138",
50 revision: "",
51 };
52
53 readonly config xdc.platform.IExeContext.Cpu GPP = {
54 id: "1",
55 clockRate: 300.0,
56 catalogName: "ti.catalog.arm",
57 deviceName: "OMAPL138",
58 revision: "1.0",
59 };
60 instance:
61
62 63 64 65 66 67 68
69 override readonly config xdc.platform.IPlatform.Memory
70 externalMemoryMap[string] = [
71 ["DDR", {name: "DDR", base: 0xC3000000, len: 0x01000000}],
72 ];
73
74 75 76 77 78
79 override config string codeMemory = "DDR";
80
81 override config string dataMemory = "DDR";
82
83 override config string stackMemory = "DDR";
84
85 86 87 88 89 90
91 config String l1PMode = "32k";
92
93 94 95 96 97 98
99 config String l1DMode = "32k";
100
101 102 103 104 105 106
107 config String l2Mode = "0k";
108
109 };
110 111 112
113