1 /*
2 * Copyright (c) 2012 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== TMS320C6203B.xdc ========
15 *
16 */
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320C6203B ========
21 * The C6203B device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonlymodule TMS320C6203B inherits ITMS320C6x0x
27 {
28 overrideconfig xdc.platform.IPlatform.Memory memBlock[string] =
29 TMS320C6203.memBlock;
30 instance:
31 overrideconfig string cpuCore = "6200";
32 overrideconfig string isa = "62";
33
34 };
35 /*
36 * @(#) ti.catalog.c6000; 1, 0, 0, 0,395; 7-3-2012 15:21:39; /db/ztree/library/trees/platform/platform-n23x/src/
37 */
38