1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320C6x1x.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITMS320C6x1x ========
    21     *  An interface implemented by all TMS320C6x1x devices.
    22     *
    23     *  This interface is defined to factor common data about this family into
    24     *  a single place; all TMS320C6x1x devices extend this interface.
    25     */
    26    metaonly interface ITMS320C6x1x inherits ti.catalog.ICpuDataSheet
    27    {
    28        config long cacheSize[string] = [
    29        ["SRAM",        0x0000],
    30            ["1-way cache", 0x4000],
    31            ["2-way cache", 0x8000],
    32            ["3-way cache", 0xc000],
    33            ["4-way cache", 0x10000],
    34            ["0k",  0x0000],
    35            ["16k", 0x4000],
    36            ["32k", 0x8000],
    37            ["48k", 0xc000],
    38            ["64k", 0x10000],
    39        ];
    40    
    41        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    42             ['l2Mode',{desc:"L2 Cache",
    43                         map : [["SRAM",0x0000],
    44                                ["1-way cache",0x4000],
    45                                ["2-way cache",0x8000],
    46                                ["3-way cache",0xc000],
    47                                ["4-way cache",0x10000]],
    48                         defaultValue: "4-way cache",
    49                         memorySection: "IRAM"}]
    50        ];
    51    
    52    instance:
    53        override config string   cpuCoreRevision = "1.0";
    54    
    55        override config int     minProgUnitSize = 1;
    56        override config int     minDataUnitSize = 1;    
    57        override config int     dataWordSize    = 4;
    58        
    59        /*!
    60         *  ======== memMap ========
    61         *  The default memory map for this device
    62         */
    63        config xdc.platform.IPlatform.Memory memMap[string];
    64    }
    65    /*
    66     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,395; 7-3-2012 15:21:38; /db/ztree/library/trees/platform/platform-n23x/src/
    67     */
    68