1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== IOMAP3xxx.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== IOMAP3xxx ========
    21     *  An interface implemented by all OMAP3xxx devices
    22     *
    23     *  This interface is defined to factor common data about all OMAP3xxx devices
    24     *  into a single place; they all have the same internal memory.
    25     */
    26    metaonly interface IOMAP3xxx inherits ti.catalog.ICpuDataSheet
    27    {
    28    
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000],
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",  0x00000],
    39            ["32k", 0x08000],
    40            ["64k", 0x10000]
    41        ];
    42    
    43       readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    44                 ['l1PMode',{desc:"L1P Cache",
    45                             base:0x10E00000,
    46                             map : [["0k",0x0000],
    47                                    ["4k",0x1000],
    48                                    ["8k",0x2000],
    49                                    ["16k",0x4000],
    50                                    ["32k",0x8000]],
    51                             defaultValue: "32k",
    52                             memorySection: "L1PSRAM"}],
    53             
    54                     ['l1DMode',{desc:"L1D Cache",
    55                             base:0x10F04000,
    56                             map : [["0k",0x0000],
    57                                    ["4k",0x1000],
    58                                    ["8k",0x2000],
    59                                    ["16k",0x4000],
    60                                    ["32k",0x8000]],
    61                             defaultValue: "32k",
    62                             memorySection: "L1DSRAM"}],
    63                         
    64                 ['l2Mode',{desc:"L2 Cache",
    65                             base:0x107F8000,
    66                             map : [["0k",0x0000],
    67                                    ["32k",0x8000],
    68                                    ["64k",0x10000]],
    69                             defaultValue: "0k",
    70                             memorySection: "IRAM"}], 
    71    
    72        ];    
    73    
    74    instance:
    75        override config int     minProgUnitSize = 1;
    76        override config int     minDataUnitSize = 1;    
    77        override config int     dataWordSize    = 4;
    78    
    79        override config string   cpuCore        = "64x+";
    80        override config string   isa = "64P";
    81    
    82        config xdc.platform.IPlatform.Memory memMap[string]  = [
    83            ["IRAM", {
    84                comment:    "Internal 96KB L2 UMAP0 memory",
    85                name:       "IRAM",
    86                base:       0x107F8000,
    87                len:        0x00018000,
    88                space:      "code/data",
    89                access:     "RWX"
    90            }],
    91            
    92            ["L1PSRAM", {
    93                comment:    "Internal 32KB L1 program memory",
    94                name:       "L1PSRAM",
    95                base:       0x10E00000,
    96                len:        0x00008000,
    97                space:      "code",
    98                access:     "RWX"
    99            }],
   100    
   101            ["L1DSRAM", {
   102                comment:    "Internal 80KB L1 data memory",
   103                name:       "L1DSRAM",
   104                base:       0x10F04000,
   105                len:        0x00014000,
   106                space:      "data",
   107                access:     "RW"
   108            }],
   109        ];
   110    };
   111    /*
   112     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,395; 7-3-2012 15:21:38; /db/ztree/library/trees/platform/platform-n23x/src/
   113     */
   114