1 /*
2 * Copyright (c) 2012 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Boot.xdc ========
15 *
16 */
17
18 package ti.catalog.c2800.concertoInit;
19
20 /*!
21 * ======== Boot ========
22 * Concerto C28 Boot Support.
23 *
24 * This Boot module can be used to generate a small section that supports
25 * booting the C28 processor from Flash. It consists of a single
26 * "LB _c_int00" instruction.
27 *
28 * When `{@link #bootFromFlash}` is true, the instruction will be placed
29 * at "BEGIN", as defined in the linker command file.
30 *
31 * Boot also supports initializing Flash controller wait states, enabling
32 * program prefetches, and data caching within the Flash controller.
33 */
34 @Template("./Boot.xdt")
35 @NoRuntime
36 module Boot
37 {
38 /*!
39 * Boot from Flash flag. Default is true.
40 *
41 * Set to true to enable booting the C28 from Flash.
42 */
43 metaonlyconfig Bool bootFromFlash = true;
44
45 /*!
46 * Flash controller wait states configuration flag, default is true.
47 *
48 * Set to true to configure the Flash controller wait states. The number
49 * of wait states is computed based upon the CPU frequency.
50 */
51 metaonlyconfig Bool configureFlashWaitStates = true;
52
53 /*!
54 * Flash controller program prefetch enable flag, default is false.
55 *
56 * Set to true to enable the Flash controller's program prefetch.
57 *
58 * WARNING: Program prefetch must not be enabled on pre Revision A devices
59 * if there are any fast branch instructions in the program image. See
60 * the device errata for more information.
61 */
62 metaonlyconfig Bool enableFlashProgramPrefetch = false;
63
64 /*!
65 * Flash controller data cache enable flag, default is true.
66 *
67 * Set to true to enable the Flash controller's data cache.
68 */
69 metaonlyconfig Bool enableFlashDataCache = true;
70
71 internal:
72
73 /* The computed Flash wait states */
74 metaonlyconfig UInt flashWaitStates = 3;
75 };
76 /*
77 * @(#) ti.catalog.c2800.concertoInit; 1, 0, 0,30; 7-3-2012 15:21:24; /db/ztree/library/trees/platform/platform-n23x/src/
78 */
79