1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C6A8149.xdc ========
    15     */
    16    
    17    package ti.catalog.arp32;
    18    
    19    /*!
    20     *  ======== TMS320C6A8149 ========
    21     *  The TMS320C6A8149 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     *
    26     */
    27    metaonly module TMS320C6A8149 inherits ti.catalog.ICpuDataSheet
    28    {
    29    instance:
    30        override config string cpuCore           = "ARP32";
    31        override config string isa               = "arp32";
    32        override config string cpuCoreRevision   = "1.0";
    33        override config int    minProgUnitSize   = 1;
    34        override config int    minDataUnitSize   = 1;
    35        override config int    dataWordSize      = 4;
    36    
    37        /*!
    38         *  ======== memMap ========
    39         *  The memory map returned be getMemoryMap().
    40         */
    41        config xdc.platform.IPlatform.Memory memMap[string]  = [
    42        
    43            ["DMEM", {
    44                comment: "32KB data memory",
    45                name: "DMEM",
    46                base: 0x40020000,
    47                len:  0x8000,
    48                space: "data",
    49                page: 1,
    50                access: "RW"
    51            }],
    52        
    53            ["WBUF", {
    54                comment: "VCOP work buffer",
    55                name: "WBUF",
    56                base: 0x40040000,
    57                len:  0x8000,
    58                space: "data",
    59                page: 1,
    60                access: "RW"
    61            }],
    62    
    63            ["IBUFLA", {
    64                comment: "Image buffer low copy A",
    65                name: "IBUFLA",
    66                base: 0x40050000,
    67                len:  0x4000,
    68                space: "data",
    69                page: 1,
    70                access: "RW"
    71            }],
    72    
    73            ["IBUFHA", {
    74                comment: "Image buffer high copy A",
    75                name: "IBUFHA",
    76                base: 0x40054000,
    77                len:  0x4000,
    78                space: "data",
    79                page: 1,
    80                access: "RW"
    81            }],
    82    
    83            ["IBUFLB", {
    84                comment: "Image buffer low copy B",
    85                name: "IBUFLB",
    86                base: 0x40070000,
    87                len:  0x4000,
    88                space: "data",
    89                page: 1,
    90                access: "RW"
    91            }],
    92    
    93            ["IBUFHB", {
    94                comment: "Image buffer high copy B",
    95                name: "IBUFHB",
    96                base: 0x40074000,
    97                len:  0x4000,
    98                space: "data",
    99                page: 1,
   100                access: "RW"
   101            }],
   102    
   103            ["OCMC", {
   104                comment:    "128KB L3 OCMC Memory",
   105                name:       "OCMC",
   106                base:       0x40300000,
   107                len:        0x00020000,
   108                space:      "code/data",
   109                page: 1,
   110                access:     "RWX"
   111            }],
   112        ];
   113    };
   114    /*
   115     *  @(#) ti.catalog.arp32; 1, 0, 0, 0,56; 7-3-2012 15:21:22; /db/ztree/library/trees/platform/platform-n23x/src/
   116     */
   117