1 /*
2 * Copyright (c) 2012 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 *
12 */
13 requires xdc.bld;
14 requires gnu.targets;
15
16 /*!
17 * ======== qnx.targets.arm ========
18 * GCC-based QNX code generation targets for Arm
19 *
20 * This package offers a generic support for Qnx Arm compilers.
21 * For the targets in this package, a user must set configuration parameter
22 * `LONGNAME` in `config.bld`. That parameter specifies the relative path to
23 * the compiler executable from the directory specified in `rootDir`.
24 */
25 package qnx.targets.arm [1, 0, 0] {
26 module Qnx;
27 }
28 /*
29 * @(#) qnx.targets.arm; 1, 0, 0,75; 7-2-2012 14:30:09; /db/ztree/library/trees/xdctargets/xdctargets-f26x/src/ xlibrary
30 31 */
32