1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    requires xdc.platform;
    13    
    14    /*!
    15     *  ======== host.platform.arm ========
    16     *  Platform package for the ARM-based platforms running an OS with virtual 
    17     *  memory.
    18     */
    19    package host.platforms.arm [1,0,0,0] {
    20        module Platform;
    21    }
    22    /*
    23     *  @(#) host.platforms.arm; 1, 0, 0, 0,122; 7-3-2012 15:20:56; /db/ztree/library/trees/platform/platform-n23x/src/
    24     */
    25