1 /*
2 * Copyright (c) 2012 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== package.xdc ========
15 *
16 */
17 requires ti.catalog.c6000;
18 requires ti.catalog.arm.cortexm3;
19 requires ti.catalog.arm.cortexa9;
20 requires xdc.platform [1,0,1];
21
22 /*!
23 * ======== ti.platforms.sdp4430 ========
24 * Platform package for the OMAP4430 SDP.
25 *
26 * This package implements the interfaces (xdc.platform.IPlatform)
27 * necessary to build and run executables on the OMAP4430 SDP platform.
28 *
29 * @a(Throws) 30 * `XDCException` exceptions are thrown for fatal errors. The following error
31 * codes are reported in the exception message:
32 * @p(dlist) 33 * - `ti.platforms.sdp4430.LINK_TEMPLATE_ERROR`
34 * This error is raised when this platform cannot found the default
35 * linker command template `linkcmd.xdt` in the build target's
36 * package. When a target does not contain this file, the config
37 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
38 * @p 39 */
40 package ti.platforms.sdp4430 [1,0,0,0] {
41 module Platform;
42 }
43 /*
44 * @(#) ti.platforms.sdp4430; 1, 0, 0, 0,79; 4-24-2012 14:59:40; /db/ztree/library/trees/platform/platform-n20x/src/
45 */
46