1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320C6x0x.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITMS320C6x0x ========
    21     *  An interface implemented by all TMS320C6x0x devices.
    22     *
    23     *  This interface is defined to factor common data about this family into
    24     *  a single place; all TMS320C6x0x devices extend this interface.
    25     */
    26    metaonly interface ITMS320C6x0x inherits ti.catalog.ICpuDataSheet
    27    {
    28        config xdc.platform.IPlatform.Memory memBlock[string]  = [
    29            ["IPRAM0", {
    30                comment: "Internal Program memory map 0",
    31                name: "IPRAM",
    32                base: 0x1400000,
    33                len:  0x0010000,
    34                space: "code"
    35            }],
    36        
    37            ["IPRAM1", {
    38                comment: "Internal Program memory map 1",
    39                name: "IPRAM",
    40                base: 0x0000000,
    41                len:  0x0010000,
    42                space: "code"
    43            }],
    44        
    45            ["IDRAM", {
    46                comment: "Internal Data memory",
    47                name: "IDRAM",
    48                base: 0x80000000,
    49                len:  0x00010000,
    50                space: "data"
    51            }],
    52        ];    
    53    
    54    
    55    instance:
    56        override config string   cpuCoreRevision = "1.0";
    57    
    58        override config int     minProgUnitSize = 1;
    59        override config int     minDataUnitSize = 1;    
    60        override config int     dataWordSize    = 4;
    61        
    62        /*!
    63         *  ======== memMap ========
    64         *  The default memory map for this device
    65         */
    66        config xdc.platform.IPlatform.Memory memMap[string];
    67    }
    68    /*
    69     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,390; 4-24-2012 14:56:06; /db/ztree/library/trees/platform/platform-n20x/src/
    70     */
    71