1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITI811X.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITI811X ========
    21     *  An interface implemented by all TI811X devices
    22     *
    23     *  This interface is defined to factor common data about all TI811X type
    24     *  devices into a single place; they all have the same internal memory.
    25     */
    26    metaonly interface ITI811X inherits ti.catalog.ICpuDataSheet
    27    {
    28        config long cacheSizeL1[string] = [
    29            ["0k",  0x0000],
    30            ["4k",  0x1000],
    31            ["8k",  0x2000],
    32            ["16k", 0x4000],
    33            ["32k", 0x8000],
    34        ];
    35    
    36        config long cacheSizeL2[string] = [
    37            ["0k",  0x00000],
    38            ["32k", 0x08000],
    39            ["64k", 0x10000],
    40            ["128k",0x20000],
    41            ["256k",0x40000],
    42        ];
    43    
    44        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    45                 ['l1PMode',{desc:"L1P Cache",
    46                                 base:0x10E00000,
    47                             map : [["0k",0x0000],
    48                                    ["4k",0x1000],
    49                                    ["8k",0x2000],
    50                                    ["16k",0x4000],
    51                                    ["32k",0x8000]],
    52                             defaultValue: "32k",
    53                             memorySection: "L1PSRAM"}],
    54             
    55                     ['l1DMode',{desc:"L1D Cache",
    56                                 base:0x10F00000,
    57                             map : [["0k",0x0000],
    58                                    ["4k",0x1000],
    59                                    ["8k",0x2000],
    60                                    ["16k",0x4000],
    61                                    ["32k",0x8000]],
    62                             defaultValue: "32k",
    63                             memorySection: "L1DSRAM"}],
    64                         
    65                 ['l2Mode',{desc:"L2 Cache",
    66                                 base:0x10800000,
    67                             map : [["0k",0x0000],
    68                                    ["32k",0x8000],
    69                                    ["64k",0x10000],
    70                                    ["128k",0x20000],
    71                                    ["256k",0x40000]],
    72                             defaultValue: "0k",
    73                             memorySection: "IRAM"}], 
    74    
    75        ];
    76    
    77    instance:
    78        config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
    79    
    80        override config int     minProgUnitSize = 1;
    81        override config int     minDataUnitSize = 1;    
    82        override config int     dataWordSize    = 4;
    83    
    84        override config string   cpuCore        = "674";
    85        override config string   isa            = "674";
    86        override config string   cpuCoreRevision = "1.0";
    87    
    88        config xdc.platform.IPlatform.Memory memMap[string]  = [
    89    
    90            ["IRAM", {
    91                comment:    "Internal 256KB L2 memory",
    92                name:       "IRAM",
    93                base:       0x10800000,
    94                len:        0x40000,
    95                space:      "code/data",
    96                access:     "RWX"
    97            }],
    98            
    99            ["L1PSRAM", {
   100                comment:    "Internal 32KB L1 program memory",
   101                name:       "L1PSRAM",
   102                base:       0x10E00000,
   103                len:        0x8000,
   104                space:      "code",
   105                access:     "RWX"
   106            }],
   107    
   108            ["L1DSRAM", {
   109                comment:    "Internal 32KB L1 data memory",
   110                name:       "L1DSRAM",
   111                base:       0x10F00000,
   112                len:        0x8000,
   113                space:      "data",
   114                access:     "RW"
   115            }],
   116            
   117            ["OCMC", {
   118                comment:    "OCMC (On-chip RAM) (128KB)",
   119                name:       "OCMC",
   120                base:       0x40300000, 
   121                len:        0x20000,
   122                space:      "code/data",
   123                access:     "RWX"
   124            }],
   125        ];
   126    };
   127    /*
   128     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,390; 4-24-2012 14:56:06; /db/ztree/library/trees/platform/platform-n20x/src/
   129     */
   130