1 /*
2 * Copyright (c) 2012 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*!
14 * ======== Timer ========
15 * Minimal timer definition
16 */
17 metaonlymodule Timer inherits xdc.platform.IPeripheral {
18
19 instance:
20 /*!
21 * ======== baseAddr ========
22 * Address of the peripheral's control register.
23 *
24 * A peripheral's registers are commonly accessed through a structure
25 * that defines the offsets of a particular register from the lowest
26 * address mapped to a peripheral. That lowest address is specified by
27 * this parameter.
28 */
29 config UInt baseAddr;
30
31 /*!
32 * ======== intNum ========
33 * Interrupt source number
34 *
35 */
36 config UInt intNum;
37 }
38 /*
39 * @(#) ti.catalog.arm.peripherals.timers; 1,0,0,176; 4-24-2012 14:55:53; /db/ztree/library/trees/platform/platform-n20x/src/
40 */
41