1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== ITI811X ========
20 * An interface implemented by all TI811X devices
21 *
22 * This interface is defined to factor common data about all TI811X type
23 * devices into a single place; they all have the same internal memory.
24 */
25 metaonly interface ITI811X inherits ti.catalog.ICpuDataSheet
26 {
27 instance:
28 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
29
30 override config string cpuCore = "v7A";
31 override config string isa = "v7A";
32 override config string cpuCoreRevision = "1.0";
33 override config int minProgUnitSize = 1;
34 override config int minDataUnitSize = 1;
35 override config int dataWordSize = 4;
36
37 /*!
38 * ======== memMap ========
39 * The memory map returned be getMemoryMap().
40 */
41 config xdc.platform.IPlatform.Memory memMap[string] = [
42 ["SRAM", {
43 comment: "On-Chip SRAM",
44 name: "SRAM",
45 base: 0x402F0000,
46 len: 0x10000,
47 space: "code/data",
48 access: "RWX"
49 }],
50
51 52 53 54
55 ["OCMC", {
56 name: "OCMC",
57 base: 0x40300000,
58 len: 0x20000
59 }],
60 ];
61 }
62 63 64
65