1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== CortexM3.xdc ========
    15     */
    16    
    17    package ti.catalog.arm;
    18    
    19    /*!
    20     *  ======== CortexM3 ========
    21     *  The CortexM3 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     *
    26     */
    27    metaonly module CortexM3 inherits ti.catalog.ICpuDataSheet
    28    {
    29    instance:
    30        override config string cpuCore           = "CM3";
    31        override config string isa               = "v7M";
    32        override config string cpuCoreRevision   = "1.0";
    33        override config int    minProgUnitSize   = 1;
    34        override config int    minDataUnitSize   = 1;
    35        override config int    dataWordSize      = 4;
    36    
    37        /*!
    38         *  ======== memMap ========
    39         *  The memory map returned be getMemoryMap().
    40         */
    41        config xdc.platform.IPlatform.Memory memMap[string] = [];
    42    };
    43    /*
    44     *  @(#) ti.catalog.arm; 1, 0, 1,280; 4-24-2012 14:55:39; /db/ztree/library/trees/platform/platform-n20x/src/
    45     */
    46