1    /* 
     2     *  Copyright (c) 2011 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * 
    12     */
    13    import xdc.bld.ITarget2;
    14    
    15    /*!
    16     *  ======== Bionic.xdc ========
    17     *  Embedded little endian ARM v5TE Bionic target
    18     *
    19     *  This module defines an embedded target for Bionic on ARM. The target
    20     *  generates code compatible with the "v5TE" architecture.
    21     *
    22     */
    23    metaonly module Bionic inherits google.targets.ITarget {
    24        override readonly config string name                = "Bionic";
    25        override readonly config string os                  = "Linux";
    26        override readonly config string suffix              = "bnc";
    27        override readonly config string isa                 = "v5T";
    28        override readonly config xdc.bld.ITarget.Model model= {
    29            endian: "little"
    30        };
    31    
    32        override readonly config string rts = "google.targets.arm.rts";
    33        override config string platform     = "host.platforms.arm";
    34    
    35        override config string LONGNAME;
    36        override config string libcDir;
    37        override config string fsDir;
    38    
    39        override readonly config String stdInclude = "google/targets/arm/std.h";
    40    
    41        override readonly config ITarget2.Command cc = {
    42            cmd: "$(rootDir)/$(LONGNAME) -c -MD -MF $@.dep",
    43            opts: "-march=armv5t -fno-short-enums "
    44        };
    45    
    46        override config ITarget2.Options ccOpts = {
    47            prefix: "-fPIC -Wunused",
    48            suffix: "-Dfar=  -D_ANDROID_"
    49        };
    50    
    51        override readonly config ITarget2.Command asm = {
    52            cmd: "$(rootDir)/$(LONGNAME) -c -x assembler",
    53            opts: "-march=armv5t"
    54        };
    55    
    56        override config ITarget2.Options lnkOpts = {
    57            prefix: "",
    58            suffix: "-Wl,-Map=$(XDCCFGDIR)/$@.map "
    59        };
    60    
    61        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    62            t_IArg          : { size: 4, align: 4 },
    63            t_Char          : { size: 1, align: 1 },
    64            t_Double        : { size: 8, align: 4 },
    65            t_Float         : { size: 4, align: 4 },
    66            t_Fxn           : { size: 4, align: 4 },
    67            t_Int           : { size: 4, align: 4 },
    68            t_Int8          : { size: 1, align: 1 },
    69            t_Int16         : { size: 2, align: 2 },
    70            t_Int32         : { size: 4, align: 4 },
    71            t_Int64         : { size: 8, align: 4 },
    72            t_Long          : { size: 4, align: 4 },
    73            t_LDouble       : { size: 8, align: 4 },
    74            t_LLong         : { size: 8, align: 4 },
    75            t_Ptr           : { size: 4, align: 4 },
    76            t_Short         : { size: 2, align: 2 },
    77                    t_Size          : { size: 4, align: 4 },
    78        };
    79    }
    80    /*
    81     *  @(#) google.targets.arm; 1, 0, 0,42; 4-27-2012 17:07:28; /db/ztree/library/trees/xdctargets/xdctargets-f21x/src/ xlibrary
    82    
    83     */
    84