1 2 3 4 5 6 7 8 9 10 11
12
13 /*!
14 * ======== Arm9.xdc ========
15 * TI Arm9 little endian (ELF)
16 */
17 metaonly module Arm9 inherits ti.targets.arm.elf.IArm {
18 override readonly config string name = "Arm9";
19 override readonly config string suffix = "e9";
20 override readonly config string isa = "v5T";
21 override readonly config string rts = "ti.targets.arm.rtsarm";
22
23 override readonly config xdc.bld.ITarget.Module base = ti.targets.TMS470;
24
25 override readonly config xdc.bld.ITarget.Model model = {
26 endian: "little",
27 shortEnums: true
28 };
29
30 31 32
33 override config String compatibleSuffixes[] = ["7", "470", "9t"];
34
35 override readonly config xdc.bld.ITarget2.Command cc = {
36 cmd: "cl470 -c",
37 opts: "-me -mv5e --abi=eabi"
38 };
39
40 override readonly config xdc.bld.ITarget2.Command asm = {
41 cmd: "cl470 -c",
42 opts: "-me -mv5e --abi=eabi"
43 };
44
45 override readonly config xdc.bld.ITarget2.Command lnk = {
46 cmd: "lnk470",
47 opts: "--silicon_version=5e --strict_compatibility=on"
48 };
49
50 /*!
51 * ======== linkLib ========
52 * Default TMS470 cgtools runtime library to link with executable
53 * (comes from $rootDir/lib)
54 */
55 config string linkLib = "rtsv5_A_le_eabi.lib";
56 }
57 58 59 60
61