1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *  Platform support for evmTI813X
    16     *
    17     */
    18    
    19    package ti.platforms.evmTI813X;
    20    
    21    /*!
    22     *  ======== Platform ========
    23     *  Platform support for the evmTI813X
    24     *
    25     *  This module implements xdc.platform.IPlatform and defines configuration
    26     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    27     *
    28     *  The configuration parameters are initialized in this package's
    29     *  configuration script (package.cfg) and "bound" to the TCOM object
    30     *  model.  Once they are part of the model, these parameters are
    31     *  queried by a program's configuration script.
    32     *
    33     *  This particular platform has 3 CPU's, a host GPP, and 2 M3's.
    34     */
    35    metaonly module Platform inherits xdc.platform.IPlatform
    36    {
    37        /*!
    38         *  ======== BOARD ========
    39         *  This platform's board attributes
    40         */
    41        readonly config xdc.platform.IPlatform.Board BOARD = { 
    42            id:             "0",
    43            boardName:      "evmTI813X",
    44            boardFamily:    "evmTI813X",
    45            boardRevision:  null
    46        };
    47    
    48        /* M3 Subsystem */
    49        readonly config xdc.platform.IExeContext.Cpu DSS = {
    50            id:             "0",
    51            clockRate:      200.0,
    52            catalogName:    "ti.catalog.arm.cortexm3",
    53            deviceName:     "TMS320TI813X",
    54            revision:       "1.0"
    55        };
    56    
    57        /* GPP */
    58        readonly config xdc.platform.IExeContext.Cpu GPP = {
    59            id:             "1",
    60            clockRate:      600.0,  /* Typically set by the HLOS */
    61            catalogName:    "ti.catalog.arm.cortexa8",
    62            deviceName:     "TMS320TI813X",
    63            revision:       "1.0"
    64        };
    65    
    66    instance:
    67    
    68        override readonly config xdc.platform.IPlatform.Memory
    69            externalMemoryMap[string] = [
    70                ["DDR3_HOST", {
    71                    comment: "DDR3 Memory reserved for use by the A8",
    72                    name: "DDR3_HOST",
    73                    base: 0x80000000,
    74                    len:  0x0D000000    /* 196 MB */
    75                }],
    76                ["DDR3_SR1", {
    77                    comment: "DDR3 Memory reserved for use by SharedRegion 1",
    78                    name: "DDR3_SR1",
    79                    base: 0x8D000000,
    80                    len:  0x00C00000    /* 12 MB */
    81                }],
    82                ["DDR3_HDVPSS", {
    83                    comment: "DDR3 Memory reserved for use by HDVPSS",
    84                    name: "DDR3_HDVPSS",
    85                    base: 0x8DC00000,
    86                    len:  0x00200000    /* 2 MB */
    87                }],
    88                ["DDR3_V4L2", {
    89                    comment: "DDR3 Memory reserved for use by V4L2",
    90                    name: "DDR3_V4L2",
    91                    base: 0x8DE00000,
    92                    len:  0x00200000    /* 2 MB */
    93                }],
    94                ["DDR3_SR0", {
    95                    comment: "DDR3 Memory reserved for use by SharedRegion 0",
    96                    name: "DDR3_SR0",
    97                    base: 0x8E000000,
    98                    len:  0x01000000    /* 16 MB */
    99                }],
   100                ["DDR3_M3", {
   101                    comment: "DDR3 Memory reserved for use by the M3 core",
   102                    name: "DDR3_M3",
   103                    base: 0x8F000000,
   104                    len:  0x01000000    /* 16 MB */
   105                }],
   106            ];
   107    
   108    };
   109    
   110    /*
   111     *  @(#) ti.platforms.evmTI813X; 1, 0, 0,4; 2-10-2012 12:12:20; /db/ztree/library/trees/platform/platform-n14x/src/
   112     */
   113