1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16 17
18
19 package ti.platforms.evmAM3505;
20
21 /*!
22 * ======== Platform ========
23 * Platform support for the evmAM3505
24 *
25 * This module implements xdc.platform.IPlatform and defines configuration
26 * parameters that correspond to this platform's Cpu's, Board's, etc.
27 *
28 * The configuration parameters are initialized in this package's
29 * configuration script (package.cfg) and "bound" to the TCOM object
30 * model. Once they are part of the model, these parameters are
31 * queried by a program's configuration script.
32 *
33 */
34 metaonly module Platform inherits xdc.platform.IPlatform
35 {
36 readonly config xdc.platform.IPlatform.Board BOARD = {
37 id: "0",
38 boardName: "evmAM3505",
39 boardFamily: "evmAM3505",
40 boardRevision: null
41 };
42
43
44 readonly config xdc.platform.IExeContext.Cpu GPP = {
45 id: "2",
46 clockRate: 600.0,
47 catalogName: "ti.catalog.arm.cortexa8",
48 deviceName: "AM3505",
49 revision: "1.0"
50 };
51
52 instance:
53
54 override readonly config xdc.platform.IPlatform.Memory
55 externalMemoryMap[string] = [
56 ["DDR3", {
57 comment: "DDR3 Memory",
58 name: "DDR3",
59 base: 0x80000000,
60 len: 0x04000000
61 }],
62 ];
63 };
64 65 66
67