1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320C64_128K.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITMS320C64_128K ========
    21     *  An interface implemented by all TMS320C64xx devices with 128KB of internal
    22     *  memory.
    23     *
    24     *  This interface is defined to factor common data about this family into
    25     *  a single place; all TMS320C64xx devices with 128KB of internal
    26     *  memory extend this interface.
    27     */
    28    metaonly interface ITMS320C64_128K inherits ti.catalog.ICpuDataSheet
    29    {
    30    
    31        config long cacheSize[string] = [
    32            ["4-way cache (0k)",   0x00000],
    33            ["4-way cache (32k)",  0x08000],
    34            ["4-way cache (64k)",  0x10000],
    35            ["4-way cache (128k)", 0x20000],
    36            ["0k",   0x00000],
    37            ["32k",  0x08000],
    38            ["64k",  0x10000],
    39            ["128k", 0x20000],
    40        ];
    41    
    42        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    43             ['l2Mode',{desc:"L2 Cache",
    44                         map : [["4-way cache (0k)",0x0000],
    45                                ["4-way cache (32k)",0x8000],
    46                                ["4-way cache (64k)",0x10000],
    47                                ["4-way cache (128k)",0x20000]],
    48                         defaultValue: "4-way cache (0k)",
    49                         memorySection: "IRAM"}]
    50        ];
    51    
    52    instance:
    53        override config int     minProgUnitSize = 1;
    54        override config int     minDataUnitSize = 1;    
    55        override config int     dataWordSize    = 4;
    56        
    57        override config string   cpuCore        = "6400";
    58        override config string   isa = "64";
    59        override config string   cpuCoreRevision = "1.0";
    60    
    61        /*!
    62         *  ======== memMap ========
    63         *  The default memory map for this device
    64         */
    65        config xdc.platform.IPlatform.Memory memMap[string]  = [
    66            ["IRAM", {
    67                name:       "IRAM",
    68                comment:    "Internal L2 memory",
    69                base:       0x00000,
    70                len:        0x20000,
    71                space:      "code/data",
    72                access:     "RWX"
    73            }],
    74        ];
    75    }
    76    /*
    77     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,384; 2-10-2012 12:08:51; /db/ztree/library/trees/platform/platform-n14x/src/
    78     */
    79