package gnu.targets.codesourcery |
|
Codesourcery code generation targets for Arm processors
This package supports two Codesourcery gcc targets. One is
GCArmv5T for
code compatible with Arm v5T architecture, and another one is
GCArmv6 for
Arm v6 architecture. These targets are deprecated, and the targets from
gnu.targets.arm should be used instead.
package gnu.targets.codesourcery [1, 0, 0, 0] {
// This module defines an embedded target for Linux on Arm. The target
generates code compatible with the "v5TE" architecture
// This module defines an embedded target for Linux on Arm. The target
generates code compatible with the "v6" architecture
}
generated on Fri, 10 Feb 2012 21:39:42 GMT