1    /* 
     2     *  Copyright (c) 2008 Texas Instruments. All rights reserved. 
     3     *  This program and the accompanying materials are made available under the 
     4     *  terms of the Eclipse Public License v1.0 and Eclipse Distribution License
     5     *  v. 1.0 which accompanies this distribution. The Eclipse Public License is
     6     *  available at http://www.eclipse.org/legal/epl-v10.html and the Eclipse
     7     *  Distribution License is available at 
     8     *  http://www.eclipse.org/org/documents/edl-v10.php.
     9     *
    10     *  Contributors:
    11     *      Texas Instruments - initial implementation
    12     * */
    13    /*
    14     *  ======== SyncGeneric.xdc ========
    15     */
    16    
    17    /*!
    18     *  ======== SyncGeneric ========
    19     *  Generic ISync implementation
    20     *
    21     *  This module allows users to plug in their own 
    22     *  functions for signal, wait and query.
    23     */
    24    
    25    module SyncGeneric inherits xdc.runtime.knl.ISync 
    26    {
    27        /*! typedef for user specified signal function */
    28        typedef Void (*SignalFunc)(UArg);
    29        
    30        /*! typedef for user specified wait function */
    31        typedef Bool (*WaitFunc)(UArg, UInt);    
    32      
    33        /*! typedef for user specified wait function */
    34        typedef Bool (*QueryFunc)(Int);
    35            
    36    instance:
    37        /*! user signal function */
    38        config SignalFunc userSignal = null;
    39       
    40        /*! user signal function arg */
    41        config UArg signalArg = null;
    42        
    43        /*! user wait function */
    44        config WaitFunc  userWait = null; 
    45        
    46        /*! user wait function arg */
    47        config UArg waitArg = null;
    48        
    49        /*! user query function */
    50        config QueryFunc userQuery = null;
    51        
    52    internal:
    53    
    54        /* -------- Internal Structures -------- */
    55        struct Instance_State {
    56            SignalFunc  userSignal;   
    57            UArg        signalArg;   
    58            WaitFunc    userWait; 
    59            UArg        waitArg;
    60            QueryFunc   userQuery;
    61        };
    62    
    63    }
    64    /*
    65     *  @(#) xdc.runtime.knl; 1, 0, 0,169; 11-16-2011 11:00:16; /db/ztree/library/trees/xdc/xdc-y13x/src/packages/
    66     */
    67