1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*!
    14     *  ======== R4_big_endian.xdc ========
    15     *  Cortex R4 big endian thumb2 (ELF)
    16     */
    17    metaonly module R4_big_endian inherits ti.targets.arm.elf.IR4_big_endian {
    18        override readonly config string name        = "R4_big_endian";
    19        override readonly config string suffix      = "er4e";
    20        override readonly config string rts         = "ti.targets.arm.rtsarm";
    21    
    22        override readonly config xdc.bld.ITarget.Model model = {
    23            endian: "big",
    24            shortEnums: true
    25        };
    26    
    27        override readonly config xdc.bld.ITarget2.Command cc = {
    28            cmd:  "cl470 -c",
    29            opts: "--endian=big -mv7R4 --abi=eabi"
    30        };
    31    
    32        override readonly config xdc.bld.ITarget2.Command asm = {
    33            cmd:  "cl470 -c",
    34            opts: "--endian=big -mv7R4 --abi=eabi"
    35        };
    36    
    37        /*!
    38         *  ======== linkLib ========
    39         *  Default TMS470 cgtools runtime library to link with executable
    40         *  (comes from $rootDir/lib)
    41         */
    42        config string linkLib = "rtsv7R4_A_be_eabi.lib";
    43    }
    44    /*
    45     *  @(#) ti.targets.arm.elf; 1, 0, 0,241; 11-11-2011 10:33:22; /db/ztree/library/trees/xdctargets/xdctargets-f12x/src/ xlibrary
    46    
    47     */
    48