1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package ti.platforms.ts430F5529;
17
18 /*!
19 * ======== Platform ========
20 * Platform support for the ts430F5529
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonlymodule Platform inherits xdc.platform.IPlatform
36 {
37 /*!
38 * ======== BOARD ========
39 * This platform's board attributes
40 */
41 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
42 id: "0",
43 boardName: "ts430F5529",
44 boardFamily: "ts430F5529",
45 boardRevision: null
46 };
47
48 /*!
49 * ======== CPU ========
50 * The CPU supported by this platform.
51 */
52 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
53 id: "0",
54 clockRate: 8.0,
55 catalogName: "ti.catalog.msp430",
56 deviceName: "MSP430F5529",
57 revision: "",
58 };
59
60 instance:
61
62 /*!
63 * ======== deviceName ========
64 * The CPU supported by this platform.
65 *
66 * This parameter is optional. If it's not set, then the Platform module
67 * parameter CPU.deviceName is used.
68 */
69 config string deviceName;
70
71 overrideconfig string codeMemory = "FLASH";
72
73 overrideconfig string dataMemory = "RAM";
74
75 overrideconfig string stackMemory = "RAM";
76 };