1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== Platform ========
20 * Platform support for the simTesla
21 */
22 metaonly module Platform inherits xdc.platform.IPlatform
23 {
24 readonly config xdc.platform.IPlatform.Board BOARD = {
25 id: "0",
26 boardName: "simTesla",
27 boardFamily: "simTesla",
28 boardRevision: null,
29 };
30
31 readonly config xdc.platform.IExeContext.Cpu CPU = {
32 id: "0",
33 clockRate: 466,
34 catalogName: "ti.catalog.c6000",
35 deviceName: "OMAP4430",
36 revision: "1.0",
37 };
38
39 instance:
40
41 /*!
42 * ======== externalMemoryMap ========
43 * Memory regions as defined in the Tesla Functional Specification
44 */
45
46 override readonly config xdc.platform.IPlatform.Memory
47 externalMemoryMap[string] = [
48
49 ["EXT_RAM", {
50 comment: "External RAM",
51 name: "EXT_RAM",
52 base: 0x20000000,
53 len: 0x01000000
54 }],
55
56 ];
57
58
59 override config string codeMemory = "EXT_RAM";
60 override config string dataMemory = "EXT_RAM";
61 override config string stackMemory = "EXT_RAM";
62
63 64 65 66 67 68
69 config String l1PMode = "32k";
70
71 72 73 74 75 76
77 config String l1DMode = "32k";
78
79 80 81 82 83 84
85 config String l2Mode = "0k";
86 };
87 88 89
90