1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320CDRx40x.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== ITMS320CDRx40x ========
    20     *  An interface implemented by all DRx40x and DRx41x devices
    21     *
    22     *  This interface is defined to factor common data about all DRA40x and
    23     *  DRA41x devices into a single file; they are all configured in the same way.
    24     */
    25    metaonly interface ITMS320CDRx40x inherits ti.catalog.ICpuDataSheet
    26    {
    27        config long cacheSizeL1[string] = [
    28            ["0k",  0x0000],
    29            ["4k",  0x1000],
    30            ["8k",  0x2000],
    31            ["16k", 0x4000],
    32            ["32k", 0x8000],
    33        ];
    34    
    35        config long cacheSizeL2[string] = [
    36            ["0k",  0x00000],
    37            ["32k", 0x08000],
    38            ["64k", 0x10000],
    39            ["128k",0x20000],
    40        ];
    41    
    42        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    43             ['l1PMode',{desc:"L1P Cache",
    44                         base:0x11E00000,
    45                         map : [["0k",0x0000],
    46                                ["4k",0x1000],
    47                                ["8k",0x2000],
    48                                ["16k",0x4000],
    49                                ["32k",0x8000]],
    50                         defaultValue: "32k",
    51                         memorySection: "L1PSRAM"}],
    52         
    53             ['l1DMode',{desc:"L1D Cache",
    54                         base:0x11F00000,
    55                         map : [["0k",0x0000],
    56                                ["4k",0x1000],
    57                                ["8k",0x2000],
    58                                ["16k",0x4000],
    59                                ["32k",0x8000]],
    60                         defaultValue: "32k",
    61                         memorySection: "L1DSRAM"}],
    62                     
    63             ['l2Mode',{desc:"L2 Cache",
    64                         base: 0x11810000,
    65                         map : [["0k",0x0000],
    66                                ["32k",0x8000],
    67                                ["64k",0x10000],
    68                                ["128k",0x20000]],
    69                         defaultValue: "0k",
    70                         memorySection: "IRAM"}]
    71    
    72        ];
    73    
    74    instance:
    75        
    76        override config string   cpuCore        = "64x+";
    77        override config string   isa            = "64P";
    78        override config string   cpuCoreRevision = "1.0";
    79    
    80        override config int     minProgUnitSize = 1;
    81        override config int     minDataUnitSize = 1;    
    82        override config int     dataWordSize    = 4;
    83    
    84        /*!
    85         *  ======== memMap ========
    86         *  The default memory map for this device
    87         */
    88        config xdc.platform.IPlatform.Memory memMap[string]  = [
    89            ["IRAM", {
    90                comment:    "Internal 192KB UMAP0 memory",
    91                name:       "IRAM",
    92                base:       0x11810000,
    93                len:        0x00030000,
    94                space:      "code/data",
    95                access:     "RWX"
    96            }],
    97    
    98            ["L1PSRAM", {
    99                comment:    "Internal 16KB RAM/CACHE L1 program memory",
   100                name:       "L1PSRAM",
   101                base:       0x11E00000,
   102                len:        0x00004000,
   103                space:      "code",
   104                access:     "RWX"
   105            }],
   106    
   107            ["L1DSRAM", {
   108                comment:    "Internal 32KB RAM/CACHE L1 data memory",
   109                name:       "L1DSRAM",
   110                base:       0x11F00000,
   111                len:        0x00008000,
   112                space:      "data",
   113                access:     "RW"
   114            }],
   115    
   116            ["ARM_RAM", {
   117                comment:    "Internal ARM RAM memory",
   118                name:       "ARM_RAM",
   119                base:       0x10008000,
   120                len:        0x00004000,
   121                space:      "data",
   122                access:     "RW"
   123            }],
   124        ];
   125    };
   126    /*
   127     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,378; 11-9-2011 11:59:56; /db/ztree/library/trees/platform/platform-n08x/src/
   128     */
   129