1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320CDM6467.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITMS320CDM6467 ========
    21     *  An interface implemented by all DaVinci-HD devices
    22     *
    23     *  This interface is defined to factor common data about all DaVinci-HD devices
    24     *  into a single place; they are all the same from the configuration point of
    25     *  view.
    26     */
    27    metaonly interface ITMS320CDM6467 inherits ti.catalog.ICpuDataSheet
    28    {
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000],
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",   0x00000],
    39            ["32k",  0x08000],
    40            ["64k",  0x10000],
    41            ["128k", 0x20000],
    42        ];
    43    
    44        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    45             ['l1PMode',{desc:"L1P Cache",
    46                         base:0x11E00000,
    47                         map : [["0k",0x0000],
    48                                ["4k",0x1000],
    49                                ["8k",0x2000],
    50                                ["16k",0x4000],
    51                                ["32k",0x8000]],
    52                         defaultValue: "32k",
    53                         memorySection: "L1PSRAM"}],
    54         
    55             ['l1DMode',{desc:"L1D Cache",
    56                         base: 0x11F00000,
    57                         map : [["0k",0x0000],
    58                                ["4k",0x1000],
    59                                ["8k",0x2000],
    60                                ["16k",0x4000],
    61                                ["32k",0x8000]],
    62                         defaultValue: "32k",
    63                         memorySection: "L1DSRAM"}],
    64                     
    65             ['l2Mode',{desc:"L2 Cache",
    66                         base:0x11818000,
    67                         map : [["0k",0x0000],
    68                                ["32k",0x8000],
    69                                ["64k",0x10000],
    70                                ["128k",0x20000]],
    71                         defaultValue: "0k",
    72                         memorySection: "IRAM"}]
    73    
    74        ];
    75    
    76    instance:
    77        
    78        override config string   cpuCore        = "64x+";
    79        override config string   isa = "64P";
    80        override config string   cpuCoreRevision = "1.0";
    81    
    82        override config int     minProgUnitSize = 1;
    83        override config int     minDataUnitSize = 1;    
    84        override config int     dataWordSize    = 4;
    85    
    86        /*!
    87         *  ======== memMap ========
    88         *  The default memory map for this device
    89         */
    90        config xdc.platform.IPlatform.Memory memMap[string]  = [
    91            ["ARM_RAM", {
    92                comment:    "Internal ARM RAM memory",
    93                name:       "ARM_RAM",
    94                base:       0x10010000,
    95                len:        0x00008000,
    96                space:      "data",
    97                access:     "RW"
    98            }],
    99    
   100            ["IRAM", {
   101                comment:    "Internal 128KB UMAP0 memory",
   102                name:       "IRAM",
   103                base:       0x11818000,
   104                len:        0x00020000,
   105                space:      "code/data",
   106                access:     "RWX"
   107            }],
   108    
   109            ["L1PSRAM", {
   110                comment:    "Internal 32KB RAM/CACHE L1 program memory",
   111                name:       "L1PSRAM",
   112                base:       0x11E00000,
   113                len:        0x00008000,
   114                space:      "code",
   115                access:     "RWX"
   116            }],
   117    
   118            ["L1DSRAM", {
   119                comment:    "Internal 32KB RAM/CACHE L1 data memory",
   120                name:       "L1DSRAM",
   121                base:       0x11F00000,
   122                len:        0x00008000,
   123                space:      "data",
   124                access:     "RW"
   125            }],
   126        ];
   127    };
   128    /*
   129     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,378; 11-9-2011 11:59:56; /db/ztree/library/trees/platform/platform-n08x/src/
   130     */
   131