1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Arctic.xdc ========
    15     */
    16    
    17    package ti.catalog.arp32;
    18    
    19    /*!
    20     *  ======== Arctic ========
    21     *  The Arctic device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     *
    26     */
    27    metaonly module Arctic inherits ti.catalog.ICpuDataSheet
    28    {
    29    instance:
    30        override config string cpuCore           = "ARP32";
    31        override config string isa               = "arp32";
    32        override config string cpuCoreRevision   = "1.0";
    33        override config int    minProgUnitSize   = 1;
    34        override config int    minDataUnitSize   = 1;
    35        override config int    dataWordSize      = 4;
    36    
    37        /*!
    38         *  ======== memMap ========
    39         *  The memory map returned be getMemoryMap().
    40         */
    41        config xdc.platform.IPlatform.Memory memMap[string]  = [
    42    
    43            /*
    44             *  This segment is a workaround because the simulator does not
    45             *  support MMU and the vecs need to be placed starting at address 0.
    46             */
    47            ["CODEMEM", {
    48                comment: "256MB code memory",
    49                name: "CODEMEM",
    50                base: 0x0,
    51                len:  0x10000000,
    52                space: "code",
    53                page: 0,
    54                access: "RX"
    55            }],
    56        
    57            ["DMEM", {
    58                comment: "32KB data memory",
    59                name: "DMEM",
    60                base: 0x40020000,
    61                len:  0x8000,
    62                space: "data",
    63                page: 1,
    64                access: "RW"
    65            }],
    66        
    67            ["WBUF", {
    68                comment: "VCOP work buffer",
    69                name: "WBUF",
    70                base: 0x40040000,
    71                len:  0x8000,
    72                space: "data",
    73                page: 1,
    74                access: "RW"
    75            }],
    76    
    77            ["IBUFLA", {
    78                comment: "Image buffer low copy A",
    79                name: "IBUFLA",
    80                base: 0x40050000,
    81                len:  0x4000,
    82                space: "data",
    83                page: 1,
    84                access: "RW"
    85            }],
    86    
    87            ["IBUFHA", {
    88                comment: "Image buffer high copy A",
    89                name: "IBUFHA",
    90                base: 0x40054000,
    91                len:  0x4000,
    92                space: "data",
    93                page: 1,
    94                access: "RW"
    95            }],
    96    
    97            ["IBUFLB", {
    98                comment: "Image buffer low copy B",
    99                name: "IBUFLB",
   100                base: 0x40070000,
   101                len:  0x4000,
   102                space: "data",
   103                page: 1,
   104                access: "RW"
   105            }],
   106    
   107            ["IBUFHB", {
   108                comment: "Image buffer high copy B",
   109                name: "IBUFHB",
   110                base: 0x40074000,
   111                len:  0x4000,
   112                space: "data",
   113                page: 1,
   114                access: "RW"
   115            }],
   116    
   117            ["L3MEM", {
   118                comment:    "1MB L3 Memory",
   119                name:       "L3MEM",
   120                base:       0x40300000,
   121                len:        0x00100000,
   122                space:      "code/data",
   123                page: 1,
   124                access:     "RWX"
   125            }],
   126        ];
   127    };
   128    /*
   129     *  @(#) ti.catalog.arp32; 1, 0, 0, 0,41; 11-9-2011 11:59:40; /db/ztree/library/trees/platform/platform-n08x/src/
   130     */
   131