1 2 3 4 5 6 7 8 9 10 11
12
13 /*!
14 * ======== Stellaris.xdc ========
15 * Generic Stellaris Cpu definition
16 *
17 * This device represents all Stellaris devices independent.
18 */
19
20 metaonly module Stellaris inherits ti.catalog.ICpuDataSheet
21 {
22 instance:
23 override config string cpuCore = "CM4";
24 override config string isa = "v7M4";
25 override config string cpuCoreRevision = "1.0";
26 override config int minProgUnitSize = 1;
27 override config int minDataUnitSize = 1;
28 override config int dataWordSize = 4;
29 }
30 31 32
33