1 /* 2 * Copyright (c) 2011 by Texas Instruments and others. 3 * All rights reserved. This program and the accompanying materials 4 * are made available under the terms of the Eclipse Public License v1.0 5 * which accompanies this distribution, and is available at 6 * http://www.eclipse.org/legal/epl-v10.html 7 * 8 * Contributors: 9 * Texas Instruments - initial implementation 10 * 11 * */ 12 13 /* 14 * ======== ITI8148.xdc ======== 15 * 16 */ 17 18 /*! 19 * ======== ITI8148 ======== 20 * An interface implemented by all TI8148 devices 21 * 22 * This interface is defined to factor common data about all TI8148 type devices 23 * into a single place; they all have the same internal memory. 24 */ 25 metaonly interface ITI8148 inherits ti.catalog.ICpuDataSheet 26 { 27 instance: 28 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0; 29 30 override config string cpuCore = "CM3"; 31 override config string isa = "v7M"; 32 override config string cpuCoreRevision = "1.0"; 33 override config int minProgUnitSize = 1; 34 override config int minDataUnitSize = 1; 35 override config int dataWordSize = 4; 36 37 /*! 38 * ======== memMap ======== 39 * The memory map returned be getMemoryMap(). 40 */ 41 config xdc.platform.IPlatform.Memory memMap[string] = [ 42 43 /* 44 * AMMU mapped L2 BOOT virtual address 45 * Physical address is 0x5502_0000, virt is 0x00000000 46 * Reset vectors and other boot code is placed here. 47 * 48 * Note that actual L2 RAM is 256K starting at 0x5502_0000. 49 * The first 16K is reserved for reset vectors (i.e. L2_BOOT). 50 * The remaining 240K is placed in the L2_RAM definition. 51 */ 52 ["L2_BOOT", { 53 name: "L2_BOOT", 54 base: 0x00000000, 55 len: 0x4000 56 }], 57 58 /* 59 * AMMU mapped L2 RAM virtual address 60 * Physical address is 0x5502_4000, virt is 0x2000_4000 61 * 62 * Note that actual L2 RAM is 256K starting at 0x5502_0000. 63 * The first 16K is reserved for reset vectors (i.e. L2_BOOT). 64 * The remaining 240K is placed in the L2_RAM definition. 65 */ 66 ["L2_RAM", { 67 name: "L2_RAM", 68 base: 0x20004000, 69 len: 0x3C000 70 }], 71 72 /* 73 * OCMC (On-chip RAM) 74 * Physical address is 0x40300000 75 * Size is 128K 76 */ 77 ["OCMC", { 78 name: "OCMC", 79 base: 0x00300000, 80 len: 0x20000 81 }], 82 ]; 83 }; 84 /* 85 * @(#) ti.catalog.arm.cortexm3; 1, 0, 0,136; 11-9-2011 11:59:28; /db/ztree/library/trees/platform/platform-n08x/src/ 86 */ 87