1 2 3 4 5 6 7 8 9 10 11
12 /*!
13 * ======== Linux86.xdc ========
14 * Native x86 Linux target
15 *
16 * This module defines the native target for Linux on PC.
17 */
18 metaonly module Linux86 inherits gnu.targets.ITarget {
19 override readonly config string name = "Linux86";
20 override readonly config string os = "Linux";
21 override readonly config string suffix = "86U";
22 override readonly config string isa = "i686";
23 override readonly config xdc.bld.ITarget.Model model= {
24 endian: "little"
25 };
26 override readonly config string rts = "gnu.targets.rts86U";
27 override config string platform = "host.platforms.PC";
28
29 30 31
32 override readonly config xdc.bld.ITarget2.Command ar = {
33 cmd: "$(rootDir)/bin/ar",
34 opts: "cr"
35 };
36
37 38 39
40 override config xdc.bld.ITarget2.Options ccOpts = {
41 prefix: "-fPIC -Wunused",
42 suffix: "-Dfar="
43 };
44
45 46 47
48 override config xdc.bld.ITarget2.Options lnkOpts = {
49 prefix: "",
50 suffix: "-Wl,-Map=$(XDCCFGDIR)/$@.map -lstdc++ -L$(rootDir)/lib"
51 };
52
53 54 55 56 57 58 59 60 61
62 override config string includeOpts = "-isystem $(rootDir)/include";
63
64 65 66
67 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
68 t_IArg : { size: 4, align: 4 },
69 t_Char : { size: 1, align: 1 },
70 t_Double : { size: 8, align: 4 },
71 t_Float : { size: 4, align: 4 },
72 t_Fxn : { size: 4, align: 4 },
73 t_Int : { size: 4, align: 4 },
74 t_Int8 : { size: 1, align: 1 },
75 t_Int16 : { size: 2, align: 2 },
76 t_Int32 : { size: 4, align: 4 },
77 t_Int64 : { size: 8, align: 4 },
78 t_Long : { size: 4, align: 4 },
79 t_LDouble : { size: 12, align: 4 },
80 t_LLong : { size: 8, align: 4 },
81 t_Ptr : { size: 4, align: 4 },
82 t_Short : { size: 2, align: 2 },
83 };
84 }
85 86 87 88
89