1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    requires xdc.shelf;
    13    
    14    /*!
    15     *  ======== xdc.services.spec ========
    16     *
    17     *  Java classes to access XDCspec information
    18     *
    19     *  This package contains several Java classes that enable clients to
    20     *  retrieve inforation about modules, interfaces, and packages from their
    21     *  specification files (i.e., `*.xdc` files).  Being Java classes, the APIs
    22     *  provided are available to both Java applications and XDCscripts (via the
    23     *  `$spec` property of the module, interface, or package).
    24     *
    25     *  @p(dlist)
    26     *      - `{@link ./doc-files/javadoc/xdc/services/spec/Pkg.html [Pkg]}`
    27      *       Package related information available from a package's `$spec`
    28     *        property.
    29     *      - `{@link ./doc-files/javadoc/xdc/services/spec/Unit.html [Unit]}`
    30     *        Module (or interface) related information available from a
    31     *        module's (or interface's) `$spec` property.
    32     *  @p
    33     *
    34     *  @a(Note)
    35     *  When accessing the Java methods provided by this package via XDCscript,
    36     *  you can either either use their liternames (e.g., `getName()`) or use
    37     *  the JavaBeans pattern of getters and setters in which the method
    38     *  `getName()` can be accessed via just `name`.  The examples below provide
    39     *  examples of how this pattern can be used.
    40     *
    41     *  @a(XDCscript Examples)
    42     *  Get the declared name of a module:
    43     *  @p(code)
    44     *      var Mod = xdc.module('pkg.Mod');
    45     *      print("Module declared as " + Mod.$spec.getName());
    46     *  @p
    47     *
    48     *  This same example can be written using the JavaBean pattern as follows:
    49     *  @p(code)
    50     *      var Mod = xdc.module('pkg.Mod');
    51     *      print("Module declared as " + Mod.$spec.name);
    52     *  @p
    53     *
    54     *  @see ./doc-files/javadoc/index.html Javadoc
    55     */
    56    package xdc.services.spec [1, 0, 0, 0] {
    57    
    58    }
    59    /*
    60     *  @(#) xdc.services.spec; 1, 0, 0, 0,343; 9-14-2011 15:36:43; /db/ztree/library/trees/xdc/xdc-x20x/src/packages/
    61     */
    62