1 2 3 4 5 6 7 8 9 10 11
12 import ti.catalog.msp430.peripherals.clock.IClock;
13
14 /*!
15 * ======== ITimer ========
16 * MSP430 ITimer interface
17 */
18 metaonly interface ITimer inherits xdc.platform.IPeripheral {
19
20 /*!
21 * ======== ForceSetDefaultRegister_t ========
22 * Force Set Default Register
23 *
24 * Type to store if each register needs to be forced initialized
25 * even if the register is in default state.
26 *
27 * @see #ForceSetDefaultRegister_t
28 */
29 struct ForceSetDefaultRegister_t {
30 String register;
31 Bool regForceSet;
32 }
33
34 create(IClock.Instance clock);
35
36 instance:
37 /*!
38 * ======== baseAddr ========
39 * Address of the peripheral's control register.
40 *
41 * A peripheral's registers are commonly accessed through a structure
42 * that defines the offsets of a particular register from the lowest
43 * address mapped to a peripheral. That lowest address is specified by
44 * this parameter.
45 */
46 config UInt baseAddr;
47
48 /*!
49 * ======== intNum ========
50 * Interrupt source number
51 *
52 */
53 config UInt intNum;
54
55 /*!
56 * ======== numberOfTimers ========
57 * Stores the number of available timer capture compare blocks
58 *
59 */
60 config UChar numberOfTimers;
61
62 /*!
63 * ======== setTxxCCRx ========
64 * Sets TxxCCRx register value based on which CCR register
65 *
66 * @see #setTxxCCRx
67 */
68 void setTxxCCRx(UChar ccrNumber , Bits16 value);
69
70 /*!
71 * ======== getTxxCCRx ========
72 * Returns TxxCCRx register value based on which CCR register
73 *
74 * @see #getTxxCCRx
75 */
76 Bits16 getTxxCCRx(UChar ccrNumber);
77
78 /*! @_nodoc */
79 config IClock.Instance clock;
80 }