1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== IDaVinci.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== IDaVinci ========
    21     *  An interface implemented by all DaVinci devices
    22     *
    23     *  This interface is defined to factor common data about all DaVinci devices
    24     *  into a single place; they are all the same from the configuration point of
    25     *  view.
    26     */
    27    metaonly interface IDaVinci inherits ti.catalog.ICpuDataSheet
    28    {
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000],
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",  0x00000],
    39            ["32k", 0x08000],
    40            ["64k", 0x10000]
    41        ];
    42    
    43        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    44                 ['l1PMode',{desc: "L1P Cache",
    45                             base: 0x11E08000,
    46                             map : [["0k",0x0000],
    47                                    ["4k",0x1000],
    48                                    ["8k",0x2000],
    49                                    ["16k",0x4000],
    50                                    ["32k",0x8000]],
    51                             defaultValue: "32k",
    52                             memorySection: "L1PSRAM"}],
    53             
    54                     ['l1DMode',{desc: "L1D Cache",
    55                             base: 0x11F04000,
    56                             map : [["0k",0x0000],
    57                                    ["4k",0x1000],
    58                                    ["8k",0x2000],
    59                                    ["16k",0x4000],
    60                                    ["32k",0x8000]],
    61                             defaultValue: "32k",
    62                             memorySection: "L1DSRAM"}],
    63                         
    64                 ['l2Mode',{desc: "L2 Cache",
    65                             base: 0x11800000,
    66                             map : [["0k",0x0000],
    67                                    ["32k",0x8000],
    68                                    ["64k",0x10000]],
    69                             defaultValue: "0k",
    70                             memorySection: "IRAM"}], 
    71    
    72        ];    
    73    
    74    instance:
    75        
    76        override config string   cpuCore        = "64x+";
    77        override config string   isa = "64P";
    78        override config string   cpuCoreRevision = "1.0";
    79    
    80        override config int     minProgUnitSize = 1;
    81        override config int     minDataUnitSize = 1;    
    82        override config int     dataWordSize    = 4;
    83    
    84        /*!
    85         *  ======== memMap ========
    86         *  The default memory map for this device
    87         */
    88        config xdc.platform.IPlatform.Memory memMap[string]  = [
    89            ["IRAM", {
    90                comment:    "Internal 64KB UMAP0 memory",
    91                name:       "IRAM",
    92                base:       0x11800000,
    93                len:        0x00010000,
    94                space:      "code/data",
    95                access:     "RWX"
    96            }],
    97    
    98            ["L1PSRAM", {
    99                comment:    "Internal 32KB RAM/CACHE L1 program memory",
   100                name:       "L1PSRAM",
   101                base:       0x11E08000,
   102                len:        0x00008000,
   103                space:      "code",
   104                access:     "RWX"
   105            }],
   106    
   107            ["L1DSRAM", {
   108                comment:    "Internal 80KB RAM/CACHE L1 data memory",
   109                name:       "L1DSRAM",
   110                base:       0x11F04000,
   111                len:        0x00014000,
   112                space:      "data",
   113                access:     "RW"
   114            }],
   115    
   116            ["ARM_RAM", {
   117                comment:    "Internal ARM RAM memory",
   118                name:       "ARM_RAM",
   119                base:       0x10008000,
   120                len:        0x00004000,
   121                space:      "data",
   122                access:     "RW"
   123            }],
   124        ];
   125    };
   126    /*
   127     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,370; 9-20-2011 21:29:48; /db/ztree/library/trees/platform/platform-m30x/src/
   128     */
   129