1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Arctic.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== Arctic ========
    20     *  The Arctic device data sheet module.
    21     *
    22     *  This module implements the ICpuDataSheet interface and is 
    23     *  used by platforms to obtain "data sheet" information about this device.
    24     */
    25    metaonly module Arctic inherits ti.catalog.ICpuDataSheet
    26    {
    27        config long cacheSizeL1[string] = [
    28            ["0k",  0x0000],
    29            ["4k",  0x1000],
    30            ["8k",  0x2000],
    31            ["16k", 0x4000],
    32            ["32k", 0x8000],
    33        ];
    34    
    35        config long cacheSizeL2[string] = [
    36            ["0k",   0x00000],
    37            ["32k",  0x08000],
    38            ["64k",  0x10000],
    39            ["128k", 0x20000],
    40            ["256k", 0x40000],
    41            ["512k", 0x80000],
    42        ];
    43    
    44        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    45             ['l1PMode',{desc:"L1P Cache",
    46                         base: 0xE00000,
    47                         map : [["0k",0x0000],
    48                                ["4k",0x1000],
    49                                ["8k",0x2000],
    50                                ["16k",0x4000],
    51                                ["32k",0x8000]],
    52                         defaultValue: "32k",
    53                         memorySection: "L1PSRAM"}],
    54         
    55                     ['l1DMode',{desc:"L1D Cache",
    56                         base: 0xF00000,
    57                         map : [["0k",0x0000],
    58                                ["4k",0x1000],
    59                                ["8k",0x2000],
    60                                ["16k",0x4000],
    61                                ["32k",0x8000]],
    62                         defaultValue: "32k",
    63                         memorySection: "L1DSRAM"}],
    64                     
    65             ['l2Mode',{desc:"L2 Cache",
    66                         base: 0x800000,
    67                         map : [["0k",0x0000],
    68                                ["32k",0x8000],
    69                                ["64k",0x10000],
    70                                ["128k",0x20000],
    71                                ["256k",0x40000],
    72                                ["512k",0x80000]],
    73                         defaultValue: "0k",
    74                         memorySection: "IRAM"}], 
    75        ];
    76    
    77    instance:
    78    
    79        override config string   cpuCore        = "C674";
    80        override config string   isa = "674";
    81        override config string   cpuCoreRevision = "1.0";
    82    
    83        override config int     minProgUnitSize = 1;
    84        override config int     minDataUnitSize = 1;    
    85        override config int     dataWordSize    = 4;
    86    
    87        /*!
    88         *  ======== memMap ========
    89         *  The default memory map for this device
    90         */
    91        config xdc.platform.IPlatform.Memory memMap[string]  = [
    92            ["IRAM", {
    93                comment:    "Internal 512KB L2 RAM/cache memory",
    94                name:       "IRAM",
    95                base:       0x00800000,
    96                len:        0x00080000,
    97                space:      "code/data",
    98                access:     "RWX"
    99            }],
   100    
   101            ["L1PSRAM", {
   102                comment:    "Internal 32KB L1 program/cache memory",
   103                name:       "L1PSRAM",
   104                base:       0x00E00000,
   105                len:        0x00008000,
   106                space:      "code",
   107                access:     "RX"
   108            }],
   109    
   110            ["L1DSRAM", {
   111                comment:    "Internal 32KB L1 data/cache memory",
   112                name:       "L1DSRAM",
   113                base:       0x00F00000,
   114                len:        0x00008000,
   115                space:      "data",
   116                access:     "RW"
   117            }],
   118    
   119            ["L3MEM", {
   120                comment:    "1MB L3 Memory",
   121                name:       "L3MEM",
   122                base:       0x40300000,
   123                len:        0x00100000,
   124                space:      "code/data",
   125                access:     "RWX"
   126            }],
   127    
   128            /*
   129             *  This memory needs to be defined here as a workaround because
   130             *  IPC generates a section that needs to be placed here. Once
   131             *  we fix the enhancement SDOCM00077090 in IPC, this can be removed.
   132             */
   133            ["DMEM", {
   134                comment:    "T16 Internal data memory",
   135                name:       "DMEM",
   136                base:       0x59020000,
   137                len:        0x8000,
   138                space:      "data",
   139                access:     "RW"
   140            }],
   141        ];
   142    };
   143    /*
   144     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,370; 9-20-2011 21:29:45; /db/ztree/library/trees/platform/platform-m30x/src/
   145     */
   146