1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Boot.xdc ========
15 *
16 */
17
18 package ti.catalog.c2800.concertoInit;
19
20 /*!
21 * ======== Boot ========
22 * Concerto C28 Boot Support.
23 *
24 * This Boot module can be used to generate a small section that supports
25 * booting the C28 processor from Flash. It consists of a single
26 * "LB _c_int00" instruction.
27 *
28 * When `{@link #bootFromFlash}` is true, the instruction will be placed
29 * at "BEGIN", as defined in the linker command file.
30 */
31 @NoRuntime
32 module Boot
33 {
34 /*!
35 * Boot from FLASH flag. Default is true.
36 *
37 * Set to true to enable booting the C28 from Flash.
38 */
39 metaonlyconfig Bool bootFromFlash = true;
40 };
41 /*
42 * @(#) ti.catalog.c2800.concertoInit; 1, 0, 0,7; 9-20-2011 21:29:37; /db/ztree/library/trees/platform/platform-m30x/src/
43 */
44