1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C28234.xdc ========
    15     *
    16     */
    17    package ti.catalog.c2800;
    18    
    19    /*!
    20     *  ======== TMS320C28234 ========
    21     *  The 28234 device data sheet module.
    22     *
    23     *  This module implements the ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C28234 inherits ITMS320C28xx
    27    {
    28    instance:
    29        override config string   cpuCoreRevision = "1.0";
    30    
    31        /*!
    32         *  ======== memMap ========
    33         *  The default memory map for this device
    34         */
    35        config xdc.platform.IPlatform.Memory memMap[string]  = [
    36            ["MSARAM", {
    37                comment: "On-Chip RAM Memory",
    38                name: "MSARAM",
    39                base: 0x0,
    40                len:  0x800,
    41                page: 0,
    42                space: "code/data"
    43            }],
    44        
    45            ["PIEVECT", {
    46                comment: "On-Chip PIEVECT RAM Memory",
    47                name:    "PIEVECT",
    48                base:    0xD00,
    49                len:     0x100,
    50                page: 1,
    51                space:   "data"
    52            }],
    53        
    54            ["L03SARAM", {
    55                comment: "On-Chip RAM Memory",
    56                name: "L03SARAM",
    57                base: 0x8000,
    58                len:  0x4000,
    59                page: 0,
    60                space: "code/data"
    61            }],
    62        
    63            ["L47SARAM", {
    64                comment: "On-Chip RAM Memory",
    65                name: "L47SARAM",
    66                base: 0xC000,
    67                len:  0x4000,
    68                page: 0,
    69                space: "code/data"
    70            }],
    71        
    72            ["OTP", {
    73                comment: "1K X 16 OTP memory",
    74                name: "OTP",
    75                base: 0x380400,
    76                len:  0x400,
    77                page: 0,
    78                space: "code"
    79            }],
    80        
    81            ["FLASH", {
    82                comment: "128K X 16 Flash memory",
    83                name: "FLASH",
    84                base: 0x320000,
    85                len:  0x01ff80,
    86                page: 0,
    87                space: "code"
    88            }],
    89    
    90            ["BEGIN", {
    91                comment: "FLASH boot entry point",
    92                name: "BEGIN",
    93                base: 0x33fff6,
    94                len:  0x000002,
    95                page: 0,
    96                space: "code"
    97            }],
    98        
    99            ["BOOTROM", {
   100                comment: "On-Chip Boot ROM",
   101                name: "BOOTROM",
   102                base: 0x3fe000,
   103                len:  0x1fc0, 
   104                page: 0,
   105                space: "code"
   106            }],
   107        ];
   108    };
   109    
   110    /*
   111     *  @(#) ti.catalog.c2800; 1, 0, 0, 0,374; 9-20-2011 21:29:39; /db/ztree/library/trees/platform/platform-m30x/src/
   112     */
   113