1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320C28346.xdc ========
    15     */
    16    package ti.catalog.c2800;
    17    
    18    /*!
    19     *  ======== TMS320C28346 ========
    20     *  The C28346 device data sheet module.
    21     *
    22     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    23     *  by platforms to obtain "data sheet" information about this device.
    24     */
    25    metaonly interface ITMS320C28346 inherits ITMS320C283xx
    26    {
    27    instance:
    28        override config string   cpuCoreRevision = "1.0";
    29    
    30        /*!
    31         *  ======== memMap ========
    32         *  The default memory map for this device
    33         */
    34        config xdc.platform.IPlatform.Memory memMap[string]  = [
    35            ["MSARAM", {
    36                comment: "On-Chip RAM Memory",
    37                name: "MSARAM",
    38                base: 0x0,
    39                len:  0x800,
    40                page: 0,
    41                space: "code/data"
    42            }],
    43        
    44            ["PIEVECT", {
    45                comment: "On-Chip PIEVECT RAM Memory",
    46                name:    "PIEVECT",
    47                base:    0xD00,
    48                len:     0x100,
    49                page: 1,
    50                space:   "data"
    51            }],
    52        
    53            ["L03SARAM", {
    54                comment: "On-Chip RAM Memory",
    55                name: "L03SARAM",
    56                base: 0x8000,
    57                len:  0x8000,
    58                page: 0,
    59                space: "code/data"
    60            }],
    61        
    62            ["L47SARAM", {
    63                comment: "On-Chip RAM Memory",
    64                name: "L47SARAM",
    65                base: 0x10000,
    66                len:  0x8000,
    67                page: 0,
    68                space: "code/data"
    69            }],
    70        
    71            ["H05SARAM", {
    72                comment: "On-Chip RAM Memory", 
    73                name: "H05SARAM",
    74                base: 0x300000,
    75                len:  0x030000,
    76                page: 0,
    77                space: "code/data"
    78            }],
    79        
    80            ["BOOTROM", {
    81                comment: "On-Chip Boot ROM",
    82                name: "BOOTROM",
    83                base: 0x3fe000,
    84                len:  0x1fc0, 
    85                page: 0,
    86                space: "code"
    87            }],
    88        ];
    89    };
    90    /*
    91     *  @(#) ti.catalog.c2800; 1, 0, 0, 0,374; 9-20-2011 21:29:38; /db/ztree/library/trees/platform/platform-m30x/src/
    92     */
    93