1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*!
    14     *  ======== Arm9t.xdc ========
    15     *  TI Arm9 little endian thumb-mode (ELF)
    16     */
    17    metaonly module Arm9t inherits ti.targets.arm.elf.IArm {
    18        override readonly config string name        = "Arm9t"; 
    19        override readonly config string suffix      = "e9t";
    20        override readonly config string isa         = "v5T";    
    21        override readonly config string rts         = "ti.targets.arm.rtsarm";
    22    
    23        override readonly config xdc.bld.ITarget.Module base = ti.targets.arm.Arm9;
    24    
    25        override readonly config xdc.bld.ITarget.Model model = {
    26            endian: "little",
    27            codeModel: "thumb",
    28            shortEnums: true
    29        };
    30    
    31        /*
    32         *  ======== compatibleSuffixes ========
    33         */
    34        override config String compatibleSuffixes[] = ["9", "7", "470"];
    35    
    36        override readonly config xdc.bld.ITarget2.Command cc = {
    37            cmd:  "cl470 -c",
    38            opts: "-me -mt -mv5e --abi=eabi"
    39        };
    40    
    41        override readonly config xdc.bld.ITarget2.Command asm = {
    42            cmd:  "cl470 -c",
    43            opts: " -me -mt -mv5e --abi=eabi"
    44        };
    45    
    46        override readonly config xdc.bld.ITarget2.Command lnk = {
    47            cmd:  "lnk470",
    48            opts: "--silicon_version=5e --strict_compatibility=on"
    49        };
    50    
    51        /*!
    52         *  ======== linkLib ========
    53         *  Default TMS470 cgtools runtime library to link with executable
    54         *  (comes from $rootDir/lib)
    55         */
    56        config string linkLib = "rtsv5_T_le_eabi.lib";
    57    }
    58    /*
    59     *  @(#) ti.targets.arm.elf; 1, 0, 0,216; 9-16-2011 17:13:28; /db/ztree/library/trees/xdctargets/xdctargets-e09x/src/ xlibrary
    60    
    61     */
    62