1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 /*!
17 * ======== Platform ========
18 * Platform support for the eZ430-RF2500 target board
19 *
20 * This particular platform has a single Cpu, and therefore, only
21 * declares a single CPU configuration object. Multi-CPU platforms
22 * would declare multiple Cpu configuration parameters (one per
23 * platform CPU).
24 */
25 metaonlymodule Platform inherits xdc.platform.IPlatform
26 {
27 /*!
28 * ======== BOARD ========
29 * This platform's board attributes
30 */
31 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
32 id: "0",
33 boardName: "ez430_rf2500",
34 boardFamily: "ez430",
35 boardRevision: null
36 };
37
38 /*!
39 * ======== CPU ========
40 * The CPU simulated by this platform.
41 */
42 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
43 id: "0",
44 clockRate: 1.0,
45 catalogName: "ti.catalog.msp430",
46 deviceName: "MSP430F2274",
47 revision: "",
48 };
49
50 instance:
51 /*!
52 * ======== dssPath ========
53 * Path to the Debug Script Server (DSS) product
54 *
55 * This platform uses the DSS support delivered as part of Code
56 * Composer Studio or as a standalone product. `dssPath` must be set
57 * to an absolute path to the installation directory of DSS.
58 *
59 * For example, if you've installed Code Composer Essentials 3.1 in
60 * the default installation directory, `dssPath` should be set to
61 * `"C:/Program Files/Texas Instruments/CC Essentials v3.1/DebugServer"`.
62 */
63 config String dssPath;
64
65 overrideconfig String codeMemory = "FLASH";
66
67 overrideconfig String dataMemory = "RAM";
68
69 overrideconfig String stackMemory = "RAM";
70 };