1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== package.xdc ========
15 */
16
17 requires ti.catalog.c6000;
18 requires xdc.platform [1,0,1];
19
20 /*!
21 * ======== ti.platforms.evmTNETV107X ========
22 * Platform package for the DaVinci evmTNETV107X platform.
23 *
24 * This package implements the interfaces (xdc.platform.IPlatform)
25 * necessary to build and run executables on the evmTNETV107X platform.
26 *
27 * @a(Throws) 28 * `XDCException` exceptions are thrown for fatal errors. The following error
29 * codes are reported in the exception message:
30 * @p(dlist) 31 * - `ti.platfoms.evmTNETV107X.LINK_TEMPLATE_ERROR`
32 * This error is raised when this platform cannot found the default
33 * linker command template `linkcmd.xdt` in the build target's
34 * package. When a target does not contain this file, the config
35 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
36 * @p 37 */
38 package ti.platforms.evmTNETV107X [1,0,0,1] {
39 module Platform;
40 }
41 /*
42 * @(#) ti.platforms.evmTNETV107X; 1, 0, 0, 1,81; 9-2-2011 16:05:44; /db/ztree/library/trees/platform/platform-m29x/src/
43 */
44