1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 /*!
13 * ======== IWDT ========
14 * MSP430 Watchdog Timer Interface
15 */
16 metaonlyinterface IWDT inherits xdc.platform.IPeripheral {
17
18 /*!
19 * ======== ForceSetDefaultRegister_t ========
20 * Force Set Default Register
21 *
22 * Type to store if each register needs to be forced initialized
23 * even if the register is in default state.
24 *
25 * @see #ForceSetDefaultRegister_t
26 */
27 struct ForceSetDefaultRegister_t {
28 String register;
29 Bool regForceSet;
30 }
31
32 instance:
33
34 }